The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Switch ranges - design
  • Berker Integro
  • Commu­nic­a­tion tech­no­logy - Berker Integro
  • 945592509
  • Switch ranges - design

Integro Insert- Supporting Plate for 2 Mini-Com Modules Polar White Glossy 945592509

EAN
4011334241119
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Integro Insert- Supporting Plate for 2 Mini-Com Modules Polar White Glossy

945592509

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Must-have accessories

Previous
Previous
1990
1990
Blank module, com-tech, p. white
Add to a list
Add to a list
1985
1985
Mini jack 8pole shielded, cat.6, com-tech, al.
Add to a list
Add to a list

Compatible products

  • Referenced by 3 products available

Referenced by

  • 1990

    Blank module, com-tech, p. white

    0.00 €  / *
  • 1985

    Mini jack 8pole shielded, cat.6, com-tech, al.

    0.00 €  / *
  • 1980

    Mini jack, 8-pole, RJ45 cat.5E, com-tech, black

    0.00 €  / *

Technical properties

Capa­city
  • Number of modules
    2
Connec­tion
  • Number of connec­tions
    2
Connectivity
  • Mounting type
    Screw mounting
Dimen­sions
  • Height
    55.50 mm
  • Width
    55.50 mm
  • Depth
    32.20 mm
Mater­ials
  • Colour
    Polar white
  • RAL code
    9010
  • Material
    Ther­mo­plastic

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

Hager REACH declaration 945592509
PDF
Hager RoHS report 945592509
PDF

Downloads

  • Image 945592509  | Hager

    Product Image 945592509

  • Product datasheet

    Image Hager Product data sheet 945592509  | Hager

    Hager Product data sheet 945592509

    Integro Insert- Supporting Plate for 2 Mini-Com Modules Polar White Glossy

    PDF
More documentation

Discover more of this product range

    5
  • 1
    945572505 - Integro Insert-Supporting Plate for Amp Module Jacks, 1-Gang, Anthracite Glossy
    945572505
    Integro Insert-Supporting Plate for Amp Module Jacks, 1-Gang, Anthracite Glossy
  • 2
    945112511 - Integro Inserts- Aerial Connector Box TV, with Solder Connection, Brown Matt
    945112511
    Integro Inserts- Aerial Connector Box TV, with Solder Connection, Brown Matt
  • 3
    945192505 - Integro inserts-Aerial Connector Box SAT, Anthracite Matt
    945192505
    Integro inserts-Aerial Connector Box SAT, Anthracite Matt
  • 4
    945592507 - Integro Insert- Supporting Plate for 2 Mini-Com Modules Grey Glossy
    945592507
    Integro Insert- Supporting Plate for 2 Mini-Com Modules Grey Glossy
  • 5
    945602502 - Integro Inserts-Aerial Connector Box Radio/SAT, Polar White Matt
    945602502
    Integro Inserts-Aerial Connector Box Radio/SAT, Polar White Matt

Products and solutions

  • Products catalogue
  • Distri­bu­tion systems
  • Switches and protective devices
  • DIN rail-­mounted devices
  • Cable routing and room connec­tion systems
  • Switch ranges - design
  • Switch ranges - func­tion
  • Building manage­ment system KNX
  • Motion and pres­ence detectors and klik
     
     
     
     
     

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability