Blind insert comf, electronics 85221100
EAN
4011334375906
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Must-have accessories
See All (22)Compatible products
-
Referenced by 285 products available
Accessories mandatory
Referenced by
Technical properties
Voltage
-
Operating voltage230 - 230 V
Frequency
-
Frequency50 - 60 Hz
Use conditions
-
Operating temperature-5 - 45 °C
Dimensions
-
Built-in depth32 mm
Texts
-
Switch modeWith 2 mechanically and electrically mutually-locked relay contacts
-
Extension unit inputWith 230 V extension unit inputs for up and down
-
JunctionCircuiting of extension units push-buttons for blinds, blind inserts, key push-buttons for blinds
-
Type of connectionWith screw terminals
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 85221100
Blind insert comf, electronics
PDF -
Instruction manual
Instruction manual en-GB, fr-FR 2012-06-27
PDF2,30 MB -
Installation manual
Manual for 85221100 - Blind insert comfort (EN, 2012-07)
Installation manual en-GB 2012-07-27
PDF1,55 MB
Manual for 85221100 - Blind insert comfort (EN, 2015-09)
Installation manual en-GB 2012-06-27
PDF1,36 MB -
Declaration of conformity
Declaration of Conformity
Declaration of conformity International 2021-09-16
PDF253,73 kB
Declaration of Conformity
Declaration of conformity International 2021-09-16
PDF213,59 kB
More documentation