230 V USB charging socket outlet, 2gang, 3.0A, angular supporting ring, anthr. 260205
EAN
4011334467847
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Must-have accessories
See All (16)Compatible products
-
Referenced by 219 products available
Accessories mandatory
Referenced by
Technical properties
Connectivity
-
Type of connectionScrew terminal
-
Connector/plug type USBA
Voltage
-
Input voltage230 - 230 V
-
Output voltage5 - 5 V
Dimensions
-
Built-in depth32 mm
-
Built-in depth flush-mounted boxes34 mm
Equipment
-
Number of outputs2
Accessories
-
Has labelling fieldNo
-
With miniature fuseNo
Materials
-
ColourAnthracite
-
RAL code7021
-
Surface finishMatt
Power
-
Output power15 W
-
Power consumption standby0.15 W
Electric current
-
Rated current0.20 A
-
Output current3,000 mA
Texts
-
Connectors jacksWith 2 USB sockets type A
-
FuseShort-circuit and overload-proof (electronic fuse)
-
Type of connectionWith screw terminals
-
ProtectionWithout enhanced contact protection
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Installation manual
Manual for 2602xx-92610xx-92620xx - 230 V USB charging socket (DE-EN-NL, 2020-09)
Installation manual en-GB, de-DE, nl-NL 2015-02-02
PDF2,67 MB -
Declaration of conformity
Declaration
Declaration of conformity International 2022-11-29
PDF178,20 kB
Declaration of conformity
Declaration of conformity International 2022-12-16
PDF182,67 kB
Declaration of conformity International 2021-06-16
PDF112,25 kB
More documentation