Centre plate TAE cut-out, R.1/R.3/R.classic, p. white glossy 10382089
Phase out product: please contact your electrical wholesaler for availability
Technical properties
Connection
-
Connector/plug typeTAE
-
Number of connections1
Materials
-
ColourPolar white
-
RAL codeSimilar to RAL 9010
-
Surface finishGlossy
-
MaterialThermoplastic
-
TreatmentUntreated
Dimensions
-
Height58.10 mm
-
Width58.10 mm
-
Depth12 mm
Connectivity
-
Mounting typeScrew mounting
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK05
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 10382089
Centre plate TAE cut-out, R.1/R.3/R.classic, p. white glossy
PDF -
Declaration of conformity
Declaration of conformity International 2023-04-24
PDF254,45 kB
More documentation