Glass end frame, clear glossy 109200
Phase out product: please contact your electrical wholesaler for availability
Complete your system
Optional accessories
-
USB power supply 2 products available -
Antenna socket box 1 products available -
Intelligent control element 4 products available -
Venetian blind control unit 2 products available
Complete your system
Technical properties
Capacity
-
Number of gangs1
Materials
-
ColourNatural
-
Surface finishGlossy
-
MaterialGlass
-
TreatmentUntreated
Dimensions
-
Height77 mm
-
Width80 mm
-
Depth5.80 mm
Accessories
-
Has labelling fieldNo
Installation, mounting
-
Mounting-/Connection PositionHorizontal, Vertical
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK02
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 109200
Glass end frame, clear glossy
PDF -
Declaration of conformity
Declaration of conformity International 2021-07-28
Declaration of conformity International 2021-09-28
PDF295,11 kB
More documentation