The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switch ranges - design
    • Wiring accessories 1930
    • 1930 - mech­an­isms
    • 474521
    EAN
    4011334215264
    Packaging
    10 Pieces
    • 1930 - mech­an­isms

    SCHUKO soc. out., mounting orient. var. in 45° steps, 1930/glass, black glossy 474521

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    SCHUKO soc. out., mounting orient. var. in 45° steps, 1930/glass, black glossy

    474521

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Compatible products

    • Referenced by 5 products available

    Referenced by

    • 109300

      Glass centre frame, clear glossy

      €0.00  / *
    • 109200

      Glass end frame, clear glossy

      €0.00  / *
    • 138151

      Centre frame, 1930, black glossy

      €0.00  / *
    • 138141

      End frame, 1930, black glossy

      €0.00  / *
    • 138121

      Frame 2gang, 1930, black glossy

      €0.00  / *

    Technical properties

    Voltage
    • Rated voltage
      250 V
    Elec­tric current
    • Rated current
      16 A
    Frequency
    • Frequency
      50 - 60 Hz
    Mater­ials
    • Colour
      Black
    • RAL code
      9005
    • Surface finish
      Glossy
    • Material
      Duro­plastic
    • Treat­ment
      Untreated
    Dimen­sions
    • Height
      71 mm
    • Width
      71 mm
    • Depth
      42 mm
    • Number of units
      1
    • Built-in depth flush-­mounted boxes
      31 mm
    • Built-in depth
      32 mm
    Connec­tion
    • Connect­or/plug type
      Plug-in terminal
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Connectivity
    • Type of connec­tion
      Plug-in connec­tion
    • Mounting type
      Screw mounting, Claw mounting
    Equip­ment
    • Connect­or/plug type socket outlet
      SCHUKO
    • Rotated central insert
      Yes
    • With hinged lid
      No
    • With round protective earth pin
      No
    • With signal lamp
      No
    • With lock
      No
    Accessories
    • Has labelling field
      No
    Capa­city
    • Number of modules
      1
    Safety
    • With enhanced contact protec­tion
      No
    • Impact resist­ance IK
      IK02
    • Ingress Protec­tion (IP) class
      IP20
    Func­tions
    • With orient­a­tion lighting
      No
    • With func­tion lighting
      No
    Iden­ti­fic­a­tion
    • With imprint
      No
    • Related Systems
      Serie 1930 / Serie Glas

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    Certifications and documents

    PEP - Socket-outlet 2-gang Wago plug/clamp technique C-Profile in traffic white (English)
    PDF
    48,73 MB

    Downloads

    • Image 474521  | Hager

      Product Image 474521

    • Product datasheet

      Image Hager Product data sheet 474521  | Hager

      Hager Product data sheet 474521

      SCHUKO soc. out., mounting orient. var. in 45° steps, 1930/glass, black glossy

      PDF
    • Declaration of performance

      Image Declaration of performance en-GB 2026-02-20  | Hager

      Declaration of performance en-GB 2026-02-20

      PDF
      630,03 kB
    • Declaration of conformity

      Image Declaration of conformity International 2023-05-02  | Hager

      Declaration of conformity International 2023-05-02

      PDF
      451,70 kB
      Image EU Declaration of conformity  | Hager

      EU Declaration of conformity

      dc26-1066

      PDF
      495,66 kB
    More documentation

    Discover more of this product range

      5
    • 1
      260219 - 230 V USB charging socket outlet, 2gang, 3.0A, round supporting ring, pw.
      260219
      230 V USB charging socket outlet, 2gang, 3.0A, round supporting ring, pw.
    • 2
      381103 - Rotary switch for blinds 1pole, centre plate, rotary knob, S1930/Glas, pw glossy
      381103
      Rotary switch for blinds 1pole, centre plate, rotary knob, S1930/Glas, pw glossy
    • 3
      67657901 - Soc.out. earth. pin, enhncd contact prot., screw-in lift term.,1930/glass,bl.gl.
      67657901
      Soc.out. earth. pin, enhncd contact prot., screw-in lift term., 1930/glass, bl.gl.
    • 4
      4755 - SCHUKO soc. out., enhncd contact prot., 1930/glass, p. white glossy
      4755
      SCHUKO soc. out., enhncd contact prot., 1930/glass, p. white glossy
    • 5
      384603 - Spring-return push-button, change-over contact, Serie 1930/Glas/R.classic
      384603
      Spring-return push-button, change-over contact, Serie 1930/Glas/R.classic

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability