The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switches and Sockets
    • silhou­ette
    • Sockets
    • WBSP2XSB-MW
    EAN
    3250610062418
    Packaging
    10
    • Sockets

    Silhouette 10A twin socket Horz no extra mech Matt White WBSP2XSB-MW

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Also available in

    Product colour - White
    Black
    Black
    White
    White

    Silhouette 10A twin socket Horz no extra mech Matt White

    WBSP2XSB-MW

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • USB power supply 1 products available

    Compatible products

    • Suitable with 1 products available

    Complete your system

    • USB power supply
    • WBMUSBCPD

      Mechanism Rotoloc USB C PD 20 Watt

      EUR 0.00  / *

    Suitable with

    • WBMUSBCPD

      Mechanism Rotoloc USB C PD 20 Watt

      EUR 0.00  / *

    Technical properties

    Elec­tric current
    • Rated current IN
      10 A
    Mater­ials
    • Colour
      White
    • Surface finish
      Matt
    Dimen­sions
    • Number of units
      2
    Install­a­tion, mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Hori­zontal
    Equip­ment
    • Connect­or/plug type socket outlet
      Australian standard AS/NZS 3112
    • Rotated central insert
      No
    • With hinged lid
      No
    Accessories
    • Has labelling field
      No
    Cover, door
    • Type of lid
      Without lid
    Func­tions
    • With orient­a­tion lighting
      No
    • With func­tion lighting
      No
    Iden­ti­fic­a­tion
    • With imprint
      No
    • Related Systems
      silhou­ette

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    Certifications and documents

    Hager RoHS report WBSP2XSB-MW
    PDF

    Downloads

    • Product datasheet

      Image Hager Product data sheet WBSP2XSB-MW  | Hager Australia

      Hager Product data sheet WBSP2XSB-MW

      Silhouette 10A twin socket Horz no extra mech Matt White

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      WBSP2XS-MW - Hager Twin socket horizontal 10A AS/NZS 3112 Matt White IP20 screw terminals
      WBSP2XS-MW
      SIL. 10A twin socket Horz + mech MW
    • 2
      WBSP2S-MW - Hager Twin socket outlet 10A Horizontal AS/NZS3112 Shuttered Matt White
      WBSP2S-MW
      SIL. 10A twin socket Horz+ shutter MW
    • 3
      WBSP1S-MW - Silhouette socket outlet 10A AS/NZS3112 Horizontal Shuttered Matt White
      WBSP1S-MW
      Silhouette 10A socket Horz + shutter MW
    • 4
      WBSP1S-MB - Silhouette Horizontal Socket 10A AS/NZS 3112 Shuttered Matt Black 1 Module
      WBSP1S-MB
      Silhouette 10A socket Horz + shutter MB
    • 5
      WBSP115S-MW - Silhouette 15A Horizontal Socket with Shutter AS/NZS 3112 White Matt 1M IP20
      WBSP115S-MW
      Silhouette 15A socket Horz + shutter MW

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group