The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switches and Sockets
    • allure
    • Mech­an­isms
    • WBMUSBCPD
    EAN
    3250610075333
    Packaging
    8
    • Mech­an­isms
    • Mech­an­isms
    • Mech­an­isms
    • See more

    USB-C PD 20W Charging Mechanism Rotoloc with electronic protection WBMUSBCPD

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    USB-C PD 20W Charging Mechanism Rotoloc with electronic protection

    WBMUSBCPD

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Must-have accessories

    See All (9)
    Previous
    Previous
    WBHP2XSB
    WBHP2XSB
    Allure DGPO 10A XS Pos no mech
    Add to a list
    Add to a list
    WBHP2XSB-MW
    WBHP2XSB-MW
    Allure DGPO 10A XS Pos no mech MW
    Add to a list
    Add to a list
    WBHP2XSB-MB
    WBHP2XSB-MB
    Allure DGPO 10A XS Pos no mech MB
    Add to a list
    Add to a list
    WBQP2XSB
    WBQP2XSB
    FIN DGPO 10A Blank Extra Switch
    Add to a list
    Add to a list

    Compatible products

    • Suitable with 9 products available

    Accessories mandatory

    • WBHP2XSB

      Allure DGPO 10A XS Pos no mech

      EUR 0.00  / *
    • WBHP2XSB-MW

      Allure DGPO 10A XS Pos no mech MW

      EUR 0.00  / *
    • WBHP2XSB-MB

      Allure DGPO 10A XS Pos no mech MB

      EUR 0.00  / *
    • WBQP2XSB

      FIN DGPO 10A Blank Extra Switch

      EUR 0.00  / *
    • WBQP2XSB-MW

      FIN DGPO 10A Blank Extra Switch MW

      EUR 0.00  / *
    • WBQP2XSB-MB

      FIN DGPO 10A Blank Extra Switch MB

      EUR 0.00  / *
    • WBSP2XSB

      Silhouette 10A twin socket Horz no extra mech

      EUR 0.00  / *
    • WBSP2XSB-MB

      Silhouette 10A twin socket Horz no extra mech Matt Black

      EUR 0.00  / *
    • WBSP2XSB-MW

      Silhouette 10A twin socket Horz no extra mech Matt White

      EUR 0.00  / *

    Suitable with

    • WBHP2XSB

      Allure DGPO 10A XS Pos no mech

      EUR 0.00  / *
    • WBHP2XSB-MW

      Allure DGPO 10A XS Pos no mech MW

      EUR 0.00  / *
    • WBHP2XSB-MB

      Allure DGPO 10A XS Pos no mech MB

      EUR 0.00  / *
    • WBQP2XSB

      FIN DGPO 10A Blank Extra Switch

      EUR 0.00  / *
    • WBQP2XSB-MW

      FIN DGPO 10A Blank Extra Switch MW

      EUR 0.00  / *
    • WBQP2XSB-MB

      FIN DGPO 10A Blank Extra Switch MB

      EUR 0.00  / *
    • WBSP2XSB

      Silhouette 10A twin socket Horz no extra mech

      EUR 0.00  / *
    • WBSP2XSB-MB

      Silhouette 10A twin socket Horz no extra mech Matt Black

      EUR 0.00  / *
    • WBSP2XSB-MW

      Silhouette 10A twin socket Horz no extra mech Matt White

      EUR 0.00  / *

    Technical properties

    Connectivity
    • Type of connec­tion
      Wire connec­tion
    • Connect­or/plug type USB
      C
    Voltage
    • Output voltage
      0-0 V
    Dimen­sions
    • Height
      32 mm
    • Width
      47 mm
    • Depth
      43,3 mm
    • Built-in depth
      36 mm
    Connec­tion
    • Connect­or/plug type
      2-wire
    Equip­ment
    • Number of outputs
      1
    Accessories
    • Has labelling field
      No
    • With mini­ature fuse
      No
    Mater­ials
    • Colour
      White
    • RAL code
      9010
    • Surface finish
      Glossy, Matt
    • Material
      Polycar­bonate (PC)
    Power
    • Output power
      20 W
    • Power consump­tion standby
      .05 W
    Elec­tric current
    • Rated current IN
      0,35 A
    • Output current
      3000 mA
    Texts
    • Fuse
      With elec­tronic short-­cir­cuit and over­load protec­tion
    • Type of connec­tion
      Others
    • Protec­tion
      Auto­matic reset­ting of over­load and over­heating protec­tion

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration WBMUSBCPD
    PDF
    RoHS report WBMUSBCPD
    PDF
    WBMUSBCPD PEP Document
    PDF
    359,27 kB

    Downloads

    • Product image

      Image WBMUSBCPD  | Hager Australia

      Product Image WBMUSBCPD

    • Product datasheet

      Image Hager Product data sheet WBMUSBCPD  | Hager Australia

      Hager Product data sheet WBMUSBCPD

      Mechanism Rotoloc USB C PD 20 Watt

      PDF
    • Installation manual

      Image Installation manual en-AU 2025-01-21  | Hager Australia

      Installation manual en-AU 2025-01-21

      PDF
      1,02 MB
    More documentation

    Discover more of this product range

      5
    • 1
      WBM15PB-MB - Press Mech 15A Matt Black RotoLoc change-over NC/NO, Flush mount
      WBM15PB-MB
      15A Press Mech, Matt Black, Blank
    • 2
      WBM10D-MB - Double Pole Switch Mechanism 10A RotoLoc Screw Terminals Flush Mount
      WBM10D-MB
      Mechanism 10A double pole MB
    • 3
      WBM16AX-MB - 2-way 1-gang Switch Mechanism 16AX Flush-mount Black Matt RotoLoc, IP20
      WBM16AX-MB
      Mechanism 16AX MB
    • 4
      WBM15P - Press switch mechanism 15A change-over NC/NO RotoLoc flush mount IP20
      WBM15P
      Mechanism 15A PRESS
    • 5
      WBM15PB - Push-button mechanism 15A change-over NC/NO RotoLoc flush mount IP20
      WBM15PB
      15A Press Mech, No print

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group