Hager Allure Double GPO Matt White delivers two 10A outlets to AS/NZS 3112 for everyday power in residential and light commercial settings. Flush-mounted, horizontal design with 18 mm built-in depth suits shallow wall boxes. Tough IK08, IP20 polycarbonate with varnished matt finish. Screw terminals and screw mounting simplify wiring. Clean Allure styling integrates discreetly. Designed for reliable installation in residential and commercial switchboards,suitable for DIN rail mounting.
EAN
3250617003612
Packaging
10
Hager Allure Double GPO 10A AS/NZS 3112 Matt White Flush Mount Horizontal WBHP2S-MW
Also available in
Product colour - White
Technical properties
Electric current
-
Rated current IN10 A
Frequency
-
Frequency50 - 50 Hz
Materials
-
ColourWhite
-
Surface finishMatt
-
MaterialPolycarbonate (PC), Thermoplastic
-
TreatmentVarnished
Dimensions
-
Number of units2
-
Built-in depth flush-mounted boxes18 mm
Installation, mounting
-
Mounting onFlush mounting
-
Mounting-/Connection PositionHorizontal
Connectivity
-
Type of connectionScrew terminal
-
Mounting typeScrew mounting
Equipment
-
Connector/plug type socket outletAustralian standard AS/NZS 3112
-
Rotated central insertNo
-
With hinged lidNo
-
With round protective earth pinNo
-
With signal lampNo
Accessories
-
Has labelling fieldNo
Cover, door
-
Type of lidWithout lid
Capacity
-
Number of modules2
Safety
-
With enhanced contact protectionYes
-
Impact resistance IKIK08
-
Ingress Protection (IP) classIP20
Functions
-
With orientation lightingNo
-
With function lightingNo
Identification
-
With imprintNo
-
Related Systemsallure
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet WBHP2S-MW
Allure Double GPO Matt White
PDF
More documentation