The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switches and Sockets
    • allure
    • Sockets
    • WBHP2S-MB
    EAN
    3250617003605
    Packaging
    10
    • Sockets

    Allure Double GPO 10A AS/NZS 3112 Matt Black Flush Mount IP20 WBHP2S-MB

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Also available in

    Product colour - Black
    Black
    Black
    White
    White

    Allure Double GPO 10A AS/NZS 3112 Matt Black Flush Mount IP20

    WBHP2S-MB

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      10 A
    Frequency
    • Frequency
      50 - 50 Hz
    Mater­ials
    • Colour
      Black
    • Surface finish
      Matt
    • Material
      Polycar­bonate (PC), Ther­mo­plastic
    • Treat­ment
      Untreated
    Dimen­sions
    • Height
      81 mm
    • Width
      119 mm
    • Depth
      25 mm
    • Number of units
      2
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Hori­zontal
    Connectivity
    • Type of connec­tion
      Screw terminal
    • Mounting type
      Screw mounting
    Equip­ment
    • Connect­or/plug type socket outlet
      Australian standard AS/NZS 3112
    • Rotated central insert
      No
    • With hinged lid
      No
    • With round protective earth pin
      No
    • With signal lamp
      No
    Accessories
    • Has labelling field
      No
    Cover, door
    • Type of lid
      Without lid
    Capa­city
    • Number of modules
      2
    Safety
    • With enhanced contact protec­tion
      Yes
    • Ingress Protec­tion (IP) class
      IP20
    Func­tions
    • With orient­a­tion lighting
      No
    • With func­tion lighting
      No
    Iden­ti­fic­a­tion
    • With imprint
      No
    • Related Systems
      allure

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - Socket-outlet 2-gang Wago C-mount twhite (English )
    PDF
    49,84 MB
    RoHS report WBHP2S-MB
    PDF

    Downloads

    • Product image

      Image WBHP2S-MB  | Hager Australia

      Product Image WBHP2S-MB

    • Product datasheet

      Image Hager Product data sheet WBHP2S-MB  | Hager Australia

      Hager Product data sheet WBHP2S-MB

      Allure Double GPO Matt Black

      PDF
    More documentation

    Spare part

    See more

    Discover more of this product range

      5
    • 1
      WBHP1V-MB - Allure Single GPO 10A Vertical AS/NZS 3112 Black Flush Mount 1 Module
      WBHP1V-MB
      Allure Single GPO 10A Vertical MB
    • 2
      WBHP120 - Allure Single GPO 20A AS/NZS 3112 Flush Mount, White, Screw Terminal
      WBHP120
      Allure Single GPO 20A
    • 3
      WBHP115-MB - Allure Single GPO 15A Black AS/NZS 3112 Flush Mount Screw Terminal 1 Mod
      WBHP115-MB
      Allure Single GPO 15A MB
    • 4
      WBHP1V-MW - Allure Single GPO 10A Vertical AS/NZS3112 Flush Mount White 1 Module
      WBHP1V-MW
      Allure Single GPO 10A Vertical MW
    • 5
      WBHP115-MW - Allure Single GPO 15A Flush Mount Screw Terminal AS/NZS 3112 White 1 Module
      WBHP115-MW
      Allure Single GPO 15A MW

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group