The Hager Allure Twin Socket + USB A+C combines two AS/NZS 3112 10 A outlets with integrated USB-A and USB-C charging for convenient power and device charging from one point. Its white Allure design suits modern interiors, while IP2X provides touch protection. Ideal for residential and light commercial use, freeing outlets and reducing separate chargers. Designed for reliable installation in residential and commercial switchboards,suitable for DIN rail mounting.
EAN
3250617005678
Packaging
1 Piece
Hager Allure Twin Socket Outlet with USB A+C 10A AS/NZS 3112 White WBHP2SUSBAC
Phase out product: please contact your electrical wholesaler for availability
Technical properties
Electric current
-
Rated current IN10 A
Materials
-
ColourWhite
Connectivity
-
Connector/plug type USBA+C
Equipment
-
Connector/plug type socket outletAustralian standard AS/NZS 3112
-
Rotated central insertNo
-
With hinged lidNo
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP2X
Identification
-
With imprintNo
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet WBHP2SUSBAC
Allure. Twin Socket + USB A+C
PDF -
Installation manual
Installation manual en-GB 2022-12-12
PDF323,66 kB
More documentation