The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Switches and Sockets
  • allure
  • Sockets
  • WBHP2SUSBAC-MB
  • Switches and Sockets

Allure. Twin Socket + USB A+C MB WBHP2SUSBAC-MB

EAN
3250617005685
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Allure. Twin Socket + USB A+C MB

WBHP2SUSBAC-MB

  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Elec­tric current
  • Rated current
    10 A
Voltage
  • Nominal voltage
    250 - 250 V
Mater­ials
  • Colour
    Black
Connectivity
  • Connect­or/plug type USB
    AC
Equip­ment
  • Connect­or/plug type socket outlet
    Australian standard AS/NZS 3112
  • Rotated central insert
    No
  • With hinged lid
    No
Safety
  • Ingress Protec­tion (IP) class
    IP2X
  • Related Systems
    allure

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

RoHS conform Yes
Halogen free Yes

Certifications and documents

Hager RoHS report WBHP2SUSBAC-MB
PDF

Downloads

  • Product image

    Image WBHP2SUSBAC-MB  | Hager Australia

    Product Image WBHP2SUSBAC-MB

  • Product datasheet

    Image Hager Product data sheet WBHP2SUSBAC-MB  | Hager Australia

    Hager Product data sheet WBHP2SUSBAC-MB

    Allure. Twin Socket + USB A+C MB

    PDF
  • Installation manual

    Image Installation manual en-GB 2022-12-12  | Hager Australia

    Installation manual en-GB 2022-12-12

    PDF
    323,66 kB
More documentation

Discover more of this product range

    5
  • 1
    SNO15DA - DIN mount 15A socket
    SNO15DA
    DIN mount 15A socket
  • 2
    WBAP1R - Accessory 10A round E surface socket
    WBAP1R
    Accessory 10A round E surface socket
  • 3
    WBAP115 - Accessory 15A surface socket
    WBAP115
    Accessory 15A surface socket
  • 4
    WBAP1 - Accessory 10A surface socket
    WBAP1
    Accessory 10A surface socket
  • 5
    SNO10DA - DIN mount 10A socket
    SNO10DA
    DIN mount 10A socket

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group