SMB accessory,White Panel,VYMBQ&VYMBQ-P • VZMB001 | Hager
The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Enclos­ures
  • Meter­boxes and Group Metering Enclos­ures
  • Meter­boxes
  • VZMB001
  • Enclos­ures

White Meter Panel for QLD VZMB001

EAN
3250616597167
Packaging
2

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

White Meter Panel for QLD

VZMB001

  • Technical properties
  • Environmental value
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Height
    480 mm
  • Width
    460 mm
  • Depth
    6 mm
Equip­ment
  • Type of meter panel
    1-story
Elec­tric current
  • Rated current
    63 A
Safety
  • Ingress Protec­tion (IP) class
    IP2X

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

RoHS conform Yes

Certifications and documents

REACH declaration VZMB001 (english)
PDF
103,10 kB
RoHS declaration VZMB001 (english)
PDF
103,59 kB

Discover more of this product range

    5
  • 1
    VYMB66-D - 600x600 NSW, pre-drilled panel with Cartoon box & Foam
    VYMB66-D
    600x600 NSW, pre-drilled panel with Cartoon box & Foam
  • 2
    VYMB66-U - 600x600 NSW, UN-drilled panel with Cartoon box & Foam
    VYMB66-U
    600x600 NSW, UN-drilled panel with Cartoon box & Foam
  • 3
    VYMBNSW - main New South Wales enclosure
    VYMBNSW
    main New South Wales enclosure
  • 4
    VYMBQ - main Queensland enclosure
    VYMBQ
    main Queensland enclosure
  • 5
    VYMBV - main Victoria enclosure
    VYMBV
    main Victoria enclosure

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group