The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Enclos­ures
    • DIN Enclos­ures, Load Centres and Accessories
    • vector VE
    • VZ099
    EAN
    3250616660991
    Packaging
    1 Piece
    • vector VE

    Spare door IP65 Transparent left-hinged snap-on lock Outdoor for VE318 VZ099

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Spare door IP65 Transparent left-hinged snap-on lock Outdoor for VE318

    VZ099

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Lock system 1 products available

    Complete your system

    • Lock system
    • VZ311

      Key lock, vector, with 2 keys

      EUR 0.00  / *

    Technical properties

    Dimen­sions
    • Height
      448 mm
    • Width
      388 mm
    • Depth
      17 mm
    Cover, door
    • Door/­cover is trans­parent
      Yes
    • Number of cabinet doors
      1
    • Number of locks
      0
    Mater­ials
    • Colour
      Stone grey
    • Product colour
      Stone grey
    • Material
      Plastic
    • Treat­ment
      Untreated
    Archi­tec­ture
    • Cabinet Door Posi­tion
      Left
    Safety
    • Protec­tion class
      Isol­a­tion class II
    • Ingress Protec­tion (IP) class
      IP65
    • Locking type
      Snap on lock
    Equip­ment
    • Number of section in width
      1
    • Number of rows
      3
    • Number of keys
      1
    Connectivity
    • Mounting type
      Snap-on mounting
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      Yes

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - ENCLOSURE SURFACE GAMMA 26 M (English )
    PDF
    25,24 MB
    REACH declaration VZ099
    PDF
    RoHS report VZ099
    PDF

    Downloads

    • Product image

      Image VZ099  | Hager Australia

      Product Image VZ099

    • Product datasheet

      Image Hager Product data sheet VZ099  | Hager Australia

      Hager Product data sheet VZ099

      Spare door,vector,IP65 for VE318

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Australia

      Declaration

      Declaration of conformity International 2022-12-19

      PDF
      258,36 kB
      Image Declaration  | Hager Australia

      Declaration

      Declaration of conformity International 2022-11-14

      PDF
      257,02 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Australia

      Declaration of conformity en-GB 2026-07-22

      PDF
      399,26 kB
    More documentation

    Spare part

    See more

    Discover more of this product range

      5
    • 1
      VE106H - Hager Vector weatherproof enclosure IP65 6M UV-stabilized DC/AC knockouts
      VE106H
      vector, IP65, 6M, UV-stabil, DC/AC, with knockouts
    • 2
      VZ311 - Key lock for Vector small plastic enclosures, 2 keys included
      VZ311
      Key lock, vector, with 2 keys
    • 3
      VE412H - Vector enclosure IP65 48M 4-row IK08 UV-resistant DC/AC with knockouts
      VE412H
      vector, IP65, 48M, UV-stabil, DC/AC, with knockouts
    • 4
      VZ097 - Spare Door Vector IP65 for VE218, left, 2-row, snap-on
      VZ097
      Spare door, vector, IP65 for VE218
    • 5
      VE218H - Vector enclosure IP65 36M 2-row UV-resistant DC/AC 1000V IK08
      VE218H
      vector, IP65, 36M, UV-stabil, DC/AC, with knockouts

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group