The Hager Vector IP65 12M UV‑stabilised surface‑mount enclosure provides reliable DC/AC distribution outdoors. With 1 row/12 modules and 1 rail, it handles up to 63A at 400V AC or 1000V DC. IK08, Class II insulation and 850°C glow‑wire rating enhance safety. Transparent door, light grey RAL7035. Supplied with N/PE terminal blocks and 12 knockouts for fast wiring. Ideal for PV and outdoor circuits. Designed for installation in residential & commercial switchboards,suitable for DIN rail mounting.
EAN
3250616454088
Packaging
1 Piece
Complete your system
Optional accessories
-
Lock system 1 products available -
Cover strip 1 products available
Complete your system
Technical properties
Connection
-
Number of conduit inlets12
Voltage
-
Nominal voltage400 - 400 V
-
Rated operational voltage in DC1000 - 1000 V
Installation, mounting
-
Suitable for outdoor usageYes
-
Mounting onSurface mounting
Electric current
-
Rated current IN63 A
Equipment
-
Number of rails1
-
Number of rows1
-
Number of section in width1
-
With lockNo
-
Has neutral terminal blockYes
-
Has earthing terminal blockYes
-
Has mounting plateNo
Capacity
-
Number of modules12
Functions
-
With conduit inletsYes
Dimensions
-
Height302 mm
-
Width310 mm
-
Depth151 mm
-
Number of width units12
Cover, door
-
Number of cabinet doors1
-
Number of locks0
-
Door/cover is transparentYes
-
Cabinet door typeSingle door
Materials
-
MaterialPlastic
-
RAL code7035
-
ColourLight grey
-
Ultraviolet-resistantYes
Safety
-
Protection classIsolation class II
-
Impact resistance IKIK08
-
Ingress Protection (IP) classIP65
-
Locking typeSnap on lock, Without lock
-
Glow wire test850 °C
-
Protection class with doorIP65
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet VE112H
vector,IP65,12M,UV-stabil,DC/AC,with knockouts
PDF -
Installation manual
Installation manual International 2022-02-07
PDF4,35 MB -
Product data sheet
Product data sheet en-GB 2017-02-22
PDF257,78 kB -
Declaration of conformity
Declaration
Declaration of conformity International 2022-12-19
PDF258,36 kB
Declaration
Declaration of conformity International 2022-11-14
PDF257,02 kB
Declaration of conformity en-GB 2026-07-22
PDF399,26 kB
More documentation