The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Enclos­ures
    • DIN Enclos­ures, Load Centres and Accessories
    • vector VE
    • VE103H
    EAN
    3250616510388
    Packaging
    1 Piece
    • vector VE

    Vector Enclosure IP65 3M UV-stabilized DC 1000V AC 400V w/ knockouts VE103H

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Vector Enclosure IP65 3M UV-stabilized DC 1000V AC 400V w/ knockouts

    VE103H

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Lock system 1 products available
    • Cover strip 1 products available

    Complete your system

    • Lock system
    • Cover strip
    • VZ311

      Key lock, vector, with 2 keys

      EUR 0.00  / *
    • JP010

      Cover strip, universal, RAL7035

      EUR 0.00  / *

    Technical properties

    Connec­tion
    • Number of conduit inlets
      2
    Voltage
    • Nominal voltage
      400 - 400 V
    • Rated oper­a­tional voltage in DC
      1000 - 1000 V
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      Yes
    • Mounting on
      Surface mounting
    Elec­tric current
    • Rated current IN
      63 A
    Equip­ment
    • Number of rails
      1
    • Number of rows
      1
    • Number of section in width
      1
    • With lock
      No
    • Has mounting plate
      No
    Capa­city
    • Number of modules
      3
    Func­tions
    • With conduit inlets
      Yes
    Dimen­sions
    • Height
      175 mm
    • Width
      111 mm
    • Depth
      93 mm
    • Number of width units
      3
    Cover, door
    • Number of cabinet doors
      1
    • Number of locks
      0
    • Door/­cover is trans­parent
      Yes
    • Cabinet door type
      Single door
    Mater­ials
    • Material
      Plastic
    • RAL code
      7035
    • Colour
      Light grey
    • Ultra­vi­olet-res­istant
      Yes
    Safety
    • Protec­tion class
      Isol­a­tion class II
    • Impact resist­ance IK
      IK07
    • Ingress Protec­tion (IP) class
      IP65
    • Locking type
      Snap on lock, Without lock
    • Glow wire test
      850 °C
    • Protec­tion class with door
      IP65

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - Encl.,gamma,surface m.,26 M,version FR (English)
    PDF
    1,48 MB
    REACH declaration VE103H
    PDF
    RoHS report VE103H
    PDF

    Downloads

    • Product image

      Image VE103H  | Hager Australia

      Product Image VE103H

    • Product datasheet

      Image Hager Product data sheet VE103H  | Hager Australia

      Hager Product data sheet VE103H

      vector,IP65,3M,UV-stabil,DC/AC,with knockouts

      PDF
    • Installation manual

      Image Installation manual International 2022-02-07  | Hager Australia

      Installation manual International 2022-02-07

      PDF
      4,35 MB
    More documentation

    Spare part

    See more

    Discover more of this product range

      5
    • 1
      VE118H - Hager Vector enclosure IP65 18M UV-stabilised DC/AC surface mount knockouts IK08
      VE118H
      vector, IP65, 18M, UV-stabil, DC/AC, with knockouts
    • 2
      VZ096 - Spare Door Vector IP65 for VE212, Transparent, Left, Snap-on, Outdoor, 2-row
      VZ096
      Spare door, vector, IP65 for VE212
    • 3
      VZ092 - Spare Door IP65 for VE106 Vector Plastic Small Enclosure
      VZ092
      Spare door, vector, IP65 for VE106
    • 4
      VZ100 - Spare door Vector IP65 transparent left snap-on for VE412, 4 rows
      VZ100
      Spare door, vector, IP65, for VE412
    • 5
      VE212H - Hager Vector enclosure IP65 24M 2-row UV-stabilized DC/AC with knockouts
      VE212H
      vector, IP65, 24M, UV-stabil, DC/AC, with knockouts

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group