Hager Vector IP65 18M UV-stabilised DC/AC enclosure with knockouts: a robust outdoor, surface-mount distribution box for residential, PV and light industrial use. Features 1 row/rail for 18 modules, Class II insulation, IK08 impact resistance, 850°C glow-wire rating, transparent door, N and PE terminal blocks, and 15 conduit entries. Rated 63A, 400V AC and up to 1000V DC for reliable, weatherproof protection. Designed for reliable installation in residential and commercial switchboards.
EAN
3250616458086
Packaging
1 Piece
Complete your system
Optional accessories
-
Lock system 1 products available -
Cover strip 1 products available
Complete your system
Technical properties
Connection
-
Number of conduit inlets15
Voltage
-
Nominal voltage400 - 400 V
-
Rated operational voltage in DC1000 - 1000 V
Installation, mounting
-
Suitable for outdoor usageYes
-
Mounting onSurface mounting
Electric current
-
Rated current IN63 A
Equipment
-
Number of rails1
-
Number of rows1
-
Number of section in width1
-
With lockNo
-
Has neutral terminal blockYes
-
Has earthing terminal blockYes
-
Has mounting plateNo
Capacity
-
Number of modules18
Functions
-
With conduit inletsYes
Dimensions
-
Height302 mm
-
Width418 mm
-
Depth151 mm
-
Number of width units18
Cover, door
-
Number of cabinet doors1
-
Number of locks0
-
Door/cover is transparentYes
-
Cabinet door typeSingle door
Materials
-
MaterialPlastic
-
RAL code7035
-
ColourLight grey
-
Ultraviolet-resistantYes
Safety
-
Protection classIsolation class II
-
Impact resistance IKIK08
-
Ingress Protection (IP) classIP65
-
Locking typeSnap on lock, Without lock
-
Glow wire test850 °C
-
Protection class with doorIP65
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet VE118H
vector,IP65,18M,UV-stabil,DC/AC,with knockouts
PDF -
Installation manual
Installation manual International 2022-02-07
PDF4,35 MB -
Product data sheet
Product data sheet en-GB 2017-02-22
PDF257,78 kB -
Declaration of conformity
Declaration
Declaration of conformity International 2022-12-19
PDF258,36 kB
Declaration
Declaration of conformity International 2022-11-14
PDF257,02 kB
Declaration of conformity en-GB 2026-07-22
PDF399,26 kB
More documentation