The Hager Vector IP65 8-10M weatherproof enclosure provides reliable DC/AC distribution for residential, commercial and PV uses. Surface-mounted, UV-stabilised plastic (RAL7035) with transparent door, Class II, IK07 and 850°C glow-wire. 1 row/rail, 10 modules, 6 knockouts, N/PE terminal blocks. Rated 63 A, up to 400 V AC and 1000 V DC. Ideal for outdoor installations. Designed for reliable installation in residential and commercial switchboards,suitable for DIN rail mounting.
EAN
3250616453081
Packaging
1 Piece
Complete your system
Optional accessories
-
Lock system 1 products available -
Cover strip 1 products available
Complete your system
Technical properties
Connection
-
Number of conduit inlets6
Voltage
-
Nominal voltage400 - 400 V
-
Rated operational voltage in DC1000 - 1000 V
Installation, mounting
-
Suitable for outdoor usageYes
-
Mounting onSurface mounting
Electric current
-
Rated current IN63 A
Equipment
-
Number of rails1
-
Number of rows1
-
Number of section in width1
-
With lockNo
-
Has neutral terminal blockYes
-
Has earthing terminal blockYes
-
Has mounting plateNo
Capacity
-
Number of modules10
Functions
-
With conduit inletsYes
Dimensions
-
Height210 mm
-
Width237 mm
-
Depth114 mm
-
Number of width units10
Cover, door
-
Number of cabinet doors1
-
Number of locks0
-
Door/cover is transparentYes
-
Cabinet door typeSingle door
Materials
-
MaterialPlastic
-
RAL code7035
-
ColourLight grey
-
Ultraviolet-resistantYes
Safety
-
Protection classIsolation class II
-
Impact resistance IKIK07
-
Ingress Protection (IP) classIP65
-
Locking typeSnap on lock, Without lock
-
Glow wire test850 °C
-
Protection class with doorIP65
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet VE110H
vector,IP65,8-10M,UV-stabil,DC/AC,with knockouts
PDF -
Installation manual
Installation manual International 2022-02-07
PDF4,35 MB -
Product data sheet
Product data sheet en-GB 2017-02-22
PDF257,78 kB -
Declaration of conformity
Declaration
Declaration of conformity International 2022-12-19
PDF258,36 kB
Declaration
Declaration of conformity International 2022-11-14
PDF257,02 kB
Declaration of conformity en-GB 2026-07-22
PDF399,26 kB
More documentation