vector,IP65,36M,UV-stable,DC/AC • VE312H | Hager
The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No result ""

        Search suggestions

        No result ""

          Information and Support
          0
          See all

          No result ""

            Downloads
            0
            View All

            No Results ""

            Menu
            • Products
            • Solutions for your project
              onekonekt system
              Our onekonekt system offers the most versatile and flexible solutions to electricians.
              Discover more
              • Solutions for your project
              • Residential
                onekonekt system
                Our onekonekt system offers the most versatile and flexible solutions to electricians.
                Discover more
              • Multi-Residential
                onekonekt system
                Our onekonekt system offers the most versatile and flexible solutions to electricians.
                Discover more
              • Offices
                onekonekt system
                Our onekonekt system offers the most versatile and flexible solutions to electricians.
                Discover more
              • Retail
                onekonekt system
                Our onekonekt system offers the most versatile and flexible solutions to electricians.
                Discover more
              • Other commercial buildings
                onekonekt system
                Our onekonekt system offers the most versatile and flexible solutions to electricians.
                Discover more
              • See All
            • Inspiration and knowledge
              Be inspired
              Discover how our solutions have come to life in multiple projects.
              View our projects
              • Inspiration and knowledge
              • Wiring rules
                Be inspired
                Discover how our solutions have come to life in multiple projects.
                View our projects
              • Training
                Be inspired
                Discover how our solutions have come to life in multiple projects.
                View our projects
              • Latest newsletter
                Be inspired
                Discover how our solutions have come to life in multiple projects.
                View our projects
              • Case studies
                Be inspired
                Discover how our solutions have come to life in multiple projects.
                View our projects
              • See All
            • Support
              Find your nearest wholesaler
              Our products are stocked at all major wholesalers.
              Find Wholesaler
              • Support
              • Contact us
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • Downloads
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • FAQ
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • How-to videos
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • Electrical wholesalers
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • Software, applications & tools
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • Electrical standards & regulations
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • See All
            • About us
              Sustainability in Australia
              Shaping the electrical world of tomorrow.
              Learn more
              • About us
              • Light and Building 2024
                Sustainability in Australia
                Shaping the electrical world of tomorrow.
                Learn more
              • Commitment to sustainability
                Sustainability in Australia
                Shaping the electrical world of tomorrow.
                Learn more
              • Latest news
                Sustainability in Australia
                Shaping the electrical world of tomorrow.
                Learn more
              • Offices and maps
                Sustainability in Australia
                Shaping the electrical world of tomorrow.
                Learn more
              • Social media communities
                Sustainability in Australia
                Shaping the electrical world of tomorrow.
                Learn more
              • See All
            • See all the categories
            Account
            • Catalog
            • Enclos­ures
            • DIN Enclos­ures, Load Centres and Accessories
            • vector VE
            • VE312H
            VE312H - vector,IP65,36M,UV-stabil,DC/AC,with knockouts
            VE312H - vector,IP65,36M,UV-stabil,DC/AC,with knockouts

            vector,IP65,36M,UV-stabil,DC/AC,with knockouts

            VE312H

            VE312H - vector,IP65,36M,UV-stabil,DC/AC,with knockouts
            VE312H - vector,IP65,36M,UV-stabil,DC/AC,with knockouts
            • Enclos­ures

            vector,IP65,36M,UV-stabil,DC/AC,with knockouts VE312H

            EAN
            3250616510333
            Packaging
            1 Piece

            You have to log in with your myHager profile to see prices and to order.

            Add to a list
            Add to a list

            Login to create a product list

            You need to be logged into your myHager account to create product lists

            Create an account Sign in
            • Accessories
            • Technical properties
            • Environmental value
            • Documentations
            • More products
            Download the data sheet

            Complete your system

            Optional accessories

            • Busbar system for distri­bu­tion boards 1 products available
            • Lock system 1 products available
            • Cover strip 1 products available
            • Common Accessories 1 products available

            Complete your system

            • Busbar system for distri­bu­tion boards
            • Lock system
            • Cover strip
            • Common Accessories
            • KM035

              EUR 0.00  / *
              Add to a list
              Add to a list
            • VZ311

              Key lock, vector,with 2 keys

              EUR 0.00  / *
              Add to a list
              Add to a list
            • JP010

              Cover strip,universal,RAL7035

              EUR 0.00  / *
              Add to a list
              Add to a list
            • VZ011

              Enclosure,vector,wall mounting lug for external fixation

              EUR 0.00  / *
              Add to a list
              Add to a list

            Technical properties

            Connec­tion
            • Number of conduit inlets
              12
            Voltage
            • Nominal voltage
              400 - 400 V
            Install­a­tion, mounting
            • Suit­able for outdoor usage
              Yes
            • Mounting on
              Surface mounting
            Elec­tric current
            • Rated current
              63 A
            Equip­ment
            • Number of rails
              3
            • Number of rows
              3
            • Number of section in width
              1
            • With lock
              No
            • Has mounting plate
              No
            Capa­city
            • Number of modules
              36
            Func­tions
            • With conduit inlets
              Yes
            Dimen­sions
            • Height
              552 mm
            • Width
              310 mm
            • Depth
              151 mm
            • Number of width units
              36
            Cover, door
            • Number of cabinet doors
              1
            • Number of locks
              0
            • Door/­cover is trans­parent
              Yes
            Mater­ials
            • Material
              Plastic
            • RAL code
              7035
            • Colour
              Light grey
            • Ultra­vi­olet-res­istant
              Yes
            Safety
            • Protec­tion class
              Isol­a­tion class II
            • Impact resist­ance IK
              IK08
            • Ingress Protec­tion (IP) class
              IP65
            • Locking type
              Snap on lock, Without lock
            • Glow wire test
              850 °C

            Environmental value

            We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

            RoHS conform Yes

            Certifications and documents

            PEP - ENCLOSURE SURFACE GAMMA 26 M (english)
            PDF
            25,39 MB
            REACH declaration VE312H (english)
            PDF
            103,10 kB
            RoHS declaration VE312H (english)
            PDF
            103,84 kB

            Downloads

            • Product image

              Image VE312H  | Hager Australia

              Product Image VE312H

            • Installation manual

              Image Installation manual International 2022-02-07  | Hager Australia

              Installation manual International 2022-02-07

              PDF
              4,35 MB
            • Product data sheet

              Image Product data sheet en-GB 2017-02-22  | Hager Australia

              Product data sheet en-GB 2017-02-22

              PDF
              257,78 kB
            More documentation

            Spare part

            See more

            Discover more of this product range

              5
            • 1
              VE103H - vector,IP65,3M,UV-stabil,DC/AC,with knockouts
              VE103H
              vector, IP65, 3M, UV-stabil, DC/AC, with knockouts
            • 2
              VE106H - vector,IP65,6-8M,UV-stabil,DC/AC,with knockouts
              VE106H
              vector, IP65, 6-8M, UV-stabil, DC/AC, with knockouts
            • 3
              VE110H - vector,IP65,8-10M,UV-stabil,DC/AC,with knockouts
              VE110H
              vector, IP65, 8-10M, UV-stabil, DC/AC, with knockouts
            • 4
              VE112H - vector,IP65,12M,UV-stabil,DC/AC,with knockouts
              VE112H
              vector, IP65, 12M, UV-stabil, DC/AC, with knockouts
            • 5
              VE118H - vector,IP65,18M,UV-stabil,DC/AC,with knockouts
              VE118H
              vector, IP65, 18M, UV-stabil, DC/AC, with knockouts

            Products

            • Enclosures
            • DIN rail-mounted devices
            • Main Switchgear
            • Switches and Sockets
            • Motion and Presence Detectors
            • Trunking Systems

            Project Solutions

            • Product and Installations Solutions
            • Case Studies
            • Electrical Contractor Solutions
            • Architects and Specifiers Solutions
              Panelboard Builder Solutions
            • Builder and Developer Solutions

            Contact and Support

            • Safety Recalls
            • FAQs
            • How to Videos
            • Find a Wholesaler
            • Contact Us
            • Career

            Who we are

            Our international family business has been the partner of professionals in electrical engineering for over 65 years.

            Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

            More about us & Working with us

             

            Follow us!

            • Terms and conditions
            • Privacy
            • Cookies
            • Hagergroup
            • Report a vulnerability

            © Ha­ger Group