VT range,Door with CL001 lock for VT24 • VT034 | Hager
The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Enclos­ures
  • DIN Enclos­ures, Load Centres and Accessories
  • VT
  • VT034

Door, VT, WITH CL001 LOCK to suit VT24F/VT24S Enclosures

VT034

  • Enclos­ures

Door, VT, WITH CL001 LOCK to suit VT24F/VT24S Enclosures VT034

EAN
3250615003232
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Environmental value
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Height
    417 mm
  • Width
    369 mm
  • Depth
    28 mm
Cover, door
  • Door/­cover is trans­parent
    No
  • Number of cabinet doors
    1
  • Cabinet door type
    Single door
Mater­ials
  • RAL code
    9002
  • Colour
    Grey white
  • Material
    Steel
  • Treat­ment
    Varnished
Archi­tec­ture
  • Cabinet Door Posi­tion
    Right
Safety
  • Protec­tion class
    Isol­a­tion class I
  • Locking type
    Key lock, With lock
Install­a­tion, mounting
  • Suit­able for outdoor usage
    No

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

RoHS conform Yes

Certifications and documents

REACH declaration VT034 (english)
PDF
103,10 kB
RoHS declaration VT034 (english)
PDF
103,59 kB

Discover more of this product range

    5
  • 1
    VT09F - 9M 1Row DIN Flush Metal BOX, No Door
    VT09F
    9M 1Row DIN Flush Metal BOX, No Door
  • 2
    VT09S -
    VT09S
    VT Din Rail, 9M*1Row, Surface
  • 3
    VT09TP - 9M 1Row DIN Surface Metal BOX, 7.5M Door
    VT09TP
    9M 1Row DIN Surface Metal BOX, 7.5M Door
  • 4
    VT12F - 12M 1Row DIN Flush Metal BOX, No Door
    VT12F
    12M 1Row DIN Flush Metal BOX, No Door
  • 5
    VT12S - 12M 1Row DIN Surface Metal BOX, No Door
    VT12S
    12M 1Row DIN Surface Metal BOX, No Door

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group