The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Enclos­ures
  • DIN Enclos­ures, Load Centres and Accessories
  • golf enclos­ures
  • VS218PT
  • Enclos­ures

Small distributor,golf,surface,2row,IP40,36M,MS-terminal,ANZ,N+PE,white door VS218PT

EAN
3250616594456
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Small distributor,golf,surface,2row,IP40,36M,MS-terminal,ANZ,N+PE,white door

VS218PT

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Cover strip 2 products available
  • Cover­/in­fill panel/iden­ti­fic­a­tion strip 1 products available
  • Vertical busbar system 2 products available
  • Door/­op­er­ating panel 2 products available
  • Coax connector 1 products available
  • Quick­-re­lease fastener for housing covers 1 products available

Complete your system

  • Cover strip
  • Cover­/in­fill panel/iden­ti­fic­a­tion strip
  • Vertical busbar system
  • Door/­op­er­ating panel
  • Coax connector
  • Quick­-re­lease fastener for housing covers
  • JP015

    Cover strip, universal, 18M, RAL9010

    EUR 0.00  / *
  • JP011

    Cover strip, universal, RAL 9010

    EUR 0.00  / *
  • VZ788N

    Labeling strips, golf, adhesive, 396mm, surface, flush m. distributor, accessory, 10pcs

    EUR 0.00  / *
  • KCL363L

    Busbar MCB 3P 2R 125mm left

    EUR 0.00  / *
  • KCL368L

    Busbar MCB 3P 3R 125mm left

    EUR 0.00  / *
  • VZ608N

    Door, golf, white, accessory, for VF/VS218

    EUR 0.00  / *
  • VZ855N

    Door, golf, white, slotted, VDI, accessory, for VF/VS218

    EUR 0.00  / *
  • TN010S

    F type module complete

    EUR 0.00  / *
  • VZ862N

    Kit with 4 screws, Golf, for surface mount covers 04 to 72 M

    EUR 0.00  / *

Technical properties

Voltage
  • Nominal voltage
    400 - 400 V
Install­a­tion, mounting
  • Suit­able for outdoor usage
    No
  • Mounting on
    Surface mounting
Elec­tric current
  • Rated current
    80 A
Equip­ment
  • Number of rails
    2
  • Number of rows
    2
  • Number of section in width
    1
  • With lock
    No
  • Has neutral terminal block
    Yes
  • Has earthing terminal block
    Yes
  • Has mounting plate
    No
Capa­city
  • Number of modules
    36
Func­tions
  • With conduit inlets
    Yes
Dimen­sions
  • Height
    377 mm
  • Width
    390 mm
  • Depth
    99 mm
  • Number of width units
    18
Cover, door
  • Number of cabinet doors
    1
  • Number of locks
    0
  • Door/­cover is trans­parent
    No
Mater­ials
  • Material
    Plastic
  • RAL code
    9010
  • Colour
    Pure white
  • Ultra­vi­olet-res­istant
    No
Safety
  • Protec­tion class
    Isol­a­tion class II
  • Impact resist­ance IK
    IK07
  • Ingress Protec­tion (IP) class
    IP40
  • Locking type
    Snap on lock, Without lock
  • Glow wire test
    650 °C

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

RoHS conform Yes

Certifications and documents

PEP - ENCLOSURE SURFACE GAMMA 26 M (english)
PDF
25,39 MB
Hager REACH declaration VS218PT
PDF
Hager RoHS report VS218PT
PDF

Downloads

  • Product image

    Image VS218PT  | Hager Australia

    Product Image VS218PT

  • Product datasheet

    Image Hager Product data sheet VS218PT  | Hager Australia

    Hager Product data sheet VS218PT

    Small distributor,golf,surface,2row,IP40,36M,MS-terminal,ANZ,N+PE,white door

    PDF
  • Installation manual

    Image Installation manual en-GB 2021-05-17  | Hager Australia

    Installation manual en-GB 2021-05-17

    PDF
    5,13 MB
More documentation

Discover more of this product range

    5
  • 1
    KCL368L - Busbar MCB 3P 3R 125mm left
    KCL368L
    Busbar MCB 3P 3R 125mm left
  • 2
    KCL363L - Busbar MCB 3P 2R 125mm left
    KCL363L
    Busbar MCB 3P 2R 125mm left
  • 3
    VS118PT - Small distributor,golf,surface,1row,IP40,18M,MS-terminal,ANZ,N+PE,white door
    VS118PT
    Small distributor, golf, surface, 1row, IP40, 18M, MS-terminal, ANZ, N+PE, white door
  • 4
    JP011 - Cover strip,universal, RAL 9010
    JP011
    Cover strip, universal, RAL 9010
  • 5
    JP015 - Cover strip,universal,18M,RAL9010
    JP015
    Cover strip, universal, 18M, RAL9010

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group