The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Enclos­ures
    • DIN Enclos­ures, Load Centres and Accessories
    • golf enclos­ures
    • VS112PT
    The Hager Golf small surface-mounted distributor, 1-row/12 modules, is ideal for indoor residential or light commercial distribution. Rated 80A, 400V, it features IP40 protection, Class II insulation, and IK07 impact resistance. Includes N and PE terminal blocks and conduit inlets for fast, tidy wiring. Opaque white door (RAL9010). 1 rail, 1 door. Compact dimensions: 252×282×99 mm. Not suitable for outdoor use. Designed for reliable installation in residential and commercial switchboards.
    EAN
    3250616594388
    Packaging
    1 Piece
    • golf enclos­ures

    Hager Small distributor Golf surface 1 row 12M IP40 N+PE 80A white door VS112PT

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Hager Small distributor Golf surface 1 row 12M IP40 N+PE 80A white door

    VS112PT

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Cover­/in­fill panel/iden­ti­fic­a­tion strip 1 products available
    • Door/­op­er­ating panel 1 products available
    • Cover strip 1 products available
    • Coax connector 1 products available
    • Quick­-re­lease fastener for housing covers 1 products available

    Complete your system

    • Cover­/in­fill panel/iden­ti­fic­a­tion strip
    • Door/­op­er­ating panel
    • Cover strip
    • Coax connector
    • Quick­-re­lease fastener for housing covers
    • VZ788N

      Labeling strips, golf, adhesive, 396mm, surface, flush m. distributor, accessory, 10pcs

      EUR 0.00  / *
    • VZ603N

      Door, golf, white, accessory, for VF/VS112

      EUR 0.00  / *
    • JP011

      Cover strip, universal, RAL 9010

      EUR 0.00  / *
    • TN010S

      F type module complete

      EUR 0.00  / *
    • VZ862N

      Kit with 4 screws, Golf, for surface mount covers 04 to 72 M

      EUR 0.00  / *

    Technical properties

    Voltage
    • Nominal voltage
      400 - 400 V
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Surface mounting
    Elec­tric current
    • Rated current IN
      80 A
    Equip­ment
    • Number of rails
      1
    • Number of rows
      1
    • Number of section in width
      1
    • With lock
      No
    • Has neutral terminal block
      Yes
    • Has earthing terminal block
      Yes
    • Has mounting plate
      No
    Capa­city
    • Number of modules
      12
    Func­tions
    • With conduit inlets
      Yes
    Dimen­sions
    • Height
      252 mm
    • Width
      282 mm
    • Depth
      99 mm
    • Number of width units
      12
    Cover, door
    • Number of cabinet doors
      1
    • Number of locks
      0
    • Door/­cover is trans­parent
      No
    • Cabinet door type
      Single door
    Mater­ials
    • Material
      Plastic
    • RAL code
      9010
    • Colour
      Pure white
    • Ultra­vi­olet-res­istant
      No
    Safety
    • Protec­tion class
      Isol­a­tion class II
    • Impact resist­ance IK
      IK07
    • Ingress Protec­tion (IP) class
      IP40
    • Locking type
      Snap on lock, Without lock
    • Glow wire test
      650 °C
    • Protec­tion class with door
      IP40

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - Encl.,gamma,surface m.,26 M,version FR (English)
    PDF
    1,48 MB
    REACH declaration VS112PT
    PDF
    RoHS report VS112PT
    PDF

    Downloads

    • Product image

      Image VS112PT  | Hager Australia

      Product Image VS112PT

    • Product datasheet

      Image Hager Product data sheet VS112PT  | Hager Australia

      Hager Product data sheet VS112PT

      Small distributor,golf,surface,1row,IP40,12M,MS-terminal,ANZ,N+PE,white door

      PDF
    • Installation manual

      Image Installation manual en-GB 2021-05-17  | Hager Australia

      Installation manual en-GB 2021-05-17

      PDF
      5,13 MB
    • Hardware description

      Image Hardware description International 2022-01-05  | Hager Australia

      Hardware description International 2022-01-05

      PDF
      748,02 kB
    More documentation

    Discover more of this product range

      5
    • 1
      KCL368L - MCB Busbar 3P 3-row 63A left feed 271mm, 10mm², Uimp 4kV
      KCL368L
      Busbar MCB 3P 3R 125mm left
    • 2
      KCL363L - MCB Busbar 3P 63A 2-row 125mm Left feed 10mm² Uimp 4kV
      KCL363L
      Busbar MCB 3P 2R 125mm left
    • 3
      JP011 - Universal cover strip RAL 9010 Pure white 60x17.9x10 mm
      JP011
      Cover strip, universal, RAL 9010
    • 4
      JP015 - Universal cover strip 18M RAL9010 for small plastic enclosures
      JP015
      Cover strip, universal, 18M, RAL9010
    • 5
      VZ855N - Slotted VDI Door Golf Pure White RAL9010 Left IP40 Snap-on for VF/VS218
      VZ855N
      Door, golf, white, slotted, VDI, accessory, for VF/VS218

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group