The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • VF218PZE

Small distributor,golf,flush,MM,2row,36M,white door, slotted VF218PZE

EAN
3250616466906
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

Small distributor,golf,flush,MM,2row,36M,white door, slotted

VF218PZE

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
Download the data sheet

Complete your system

Optional accessories

  • Cover­/in­fill panel/iden­ti­fic­a­tion strip 1 products available
  • Modular connector 1 products available
  • Vertical busbar system 2 products available
  • Door/­op­er­ating panel 2 products available

Complete your system

  • Cover­/in­fill panel/iden­ti­fic­a­tion strip
  • Modular connector
  • Vertical busbar system
  • Door/­op­er­ating panel
  • VZ788N

    Labeling strips, golf, adhesive, 396mm, surface, flush m. distributor, accessory, 10pcs

    EUR 0.00  / *
  • TN008S

    RJ45 cat.6A connector for grade 3 TV + modular support

    EUR 0.00  / *
  • KCL363L

    Busbar MCB 3P 2R 125mm left

    EUR 0.00  / *
  • KCL368L

    Busbar MCB 3P 3R 125mm left

    EUR 0.00  / *
  • VZ608N

    Door, golf, white, accessory, for VF/VS218

    EUR 0.00  / *
  • VZ855N

    Door, golf, white, slotted, VDI, accessory, for VF/VS218

    EUR 0.00  / *

Technical properties

Install­a­tion, mounting
  • Suit­able for outdoor usage
    No
  • Mounting on
    Flush mounting
Equip­ment
  • Number of rails
    2
  • Number of rows
    2
  • With lock
    No
  • Has neutral terminal block
    No
  • Has earthing terminal block
    No
  • Has mounting plate
    Yes
Capa­city
  • Number of modules
    36
Func­tions
  • With conduit inlets
    Yes
Dimen­sions
  • Height
    418 mm
  • Width
    460 mm
  • Depth
    97,50 mm
  • Built-in width
    426 mm
  • Built-in depth
    72 mm
  • Number of width units
    18
Cover, door
  • Number of cabinet doors
    1
  • Number of locks
    0
  • Door/­cover is trans­parent
    No
Mater­ials
  • Material
    Plastic
  • RAL code
    9010
  • Colour
    Pure white
Safety
  • Impact resist­ance IK
    IK07
  • Locking type
    Snap on lock, Without lock
  • Glow wire test
    650 °C

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

Certifications and documents

Encl.,gamma,surface m.,26 M,version FR
PDF
1,48 MB
Hager REACH declaration VF218PZE
PDF
Hager RoHS report VF218PZE
PDF

Downloads

  • Product image

    Image VF218PZE  | Hager Australia

    Product Image VF218PZE

  • Product datasheet

    Image Hager Product data sheet VF218PZE  | Hager Australia

    Hager Product data sheet VF218PZE

    Small distributor,golf,flush,MM,2row,36M,white door, slotted

    PDF
  • Installation manual

    Image Installation manual en-GB 2022-12-13  | Hager Australia

    Installation manual en-GB 2022-12-13

    PDF
    20,48 MB
    Image Installation manual en-GB 2022-12-15  | Hager Australia

    Installation manual en-GB 2022-12-15

    PDF
    15,57 MB
More documentation

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group