The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Enclos­ures
    • DIN Enclos­ures, Load Centres and Accessories
    • VD Enclos­ures
    • VD102NT
    EAN
    3250616467286
    Packaging
    1 Piece
    • VD Enclos­ures

    Surface enclosure 1 row 2M IP30 Class II 63A without door VD102NT

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Surface enclosure 1 row 2M IP30 Class II 63A without door

    VD102NT

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Lock system 1 products available
    • Cover strip 2 products available

    Complete your system

    • Lock system
    • Cover strip
    • VZ313

      Door key, gamma, for door of the mini-enclosure, GD

      EUR 0.00  / *
    • JP010

      Cover strip, universal, RAL7035

      EUR 0.00  / *
    • JP011

      Cover strip, universal, RAL 9010

      EUR 0.00  / *

    Technical properties

    Voltage
    • Nominal voltage
      400 - 400 V
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Surface mounting
    Elec­tric current
    • Rated current IN
      63 A
    Equip­ment
    • Number of rails
      1
    • Number of rows
      1
    • Number of section in width
      1
    • With lock
      No
    • Has neutral terminal block
      No
    • Has earthing terminal block
      No
    • Has mounting plate
      No
    Capa­city
    • Number of modules
      2
    Func­tions
    • With conduit inlets
      Yes
    Dimen­sions
    • Height
      163,50 mm
    • Width
      45,50 mm
    • Depth
      71 mm
    • Number of width units
      2
    Cover, door
    • Number of cabinet doors
      0
    • Number of locks
      0
    Mater­ials
    • Material
      Plastic
    • RAL code
      9010
    • Colour
      Pure white
    • Ultra­vi­olet-res­istant
      No
    Safety
    • Protec­tion class
      Isol­a­tion class II
    • Impact resist­ance IK
      IK07
    • Ingress Protec­tion (IP) class
      IP30
    • Locking type
      Without lock
    • Glow wire test
      750 °C

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    REACh-SVHC free Yes

    Certifications and documents

    PEP - ENCLOSURE SURFACE GAMMA 26 M (English )
    PDF
    25,24 MB
    REACH declaration VD102NT
    PDF
    RoHS report VD102NT
    PDF

    Downloads

    • Product image

      Image VD102NT  | Hager Australia

      Product Image VD102NT

    • Product datasheet

      Image Hager Product data sheet VD102NT  | Hager Australia

      Hager Product data sheet VD102NT

      Sm.distr.,VD/IC²,surface,1row,2M,IP30,no terminals,AUS,without door

      PDF
    • Installation manual

      Image Installation manual International 2020-01-01  | Hager Australia

      Installation manual International 2020-01-01

      PDF
      2,36 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2024-04-08  | Hager Australia

      Declaration of conformity en-GB 2024-04-08

      PDF
      205,55 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Australia

      Declaration of conformity en-GB 2026-07-22

      PDF
      355,98 kB
    More documentation

    Discover more of this product range

      5
    • 1
      VD112TT - Small distribution board Surface 1-row 12M 63A IP40 N+PE Transparent door
      VD112TT
      Sm.distr., VD/IC², surface, 1row, 12M, IP40, MS-terminals, AUS, N+PE, transparent door
    • 2
      VD118PT - Surface small distribution board 1-row 18M IP40 63A N+PE white door
      VD118PT
      Sm.distr., VD/IC², surface, 1row, 18M, IP40, MS-terminals, AUS, N+PE, white door
    • 3
      VD103NT - Surface distribution board 1-row 3M IP30 63A Class II no door
      VD103NT
      Sm.distr., VD/IC², surface, 1row, 3M, IP30, no terminals, AUS, without door
    • 4
      VD108TT - Surface enclosure 1-row 8M IP40 transparent door with N+PE 63A
      VD108TT
      Sm.distr., VD/IC², surface, 1row, 8M, IP40, MS-terminals, N+PE, AUS, transparent door
    • 5
      VD110TT - Surface distribution board VD/IC² 1 row 10M IP40 N+PE 63A AUS transparent door
      VD110TT
      Sm.distr., VD/IC², surface, 1row, 10M, IP40, MS-terminals, N+PE, AUS, transparent door

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group