The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • MDN350P
    EAN
    3250614353680
    Packaging
    4

    Circuit breaker 3P 50A 6kA Curve D 415V AC biconnect 3 Modules MDN350P

    Spare part: check availability with your electrical wholesaler

    Follow-up products :

    NDN350A

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Circuit breaker 3P 50A 6kA Curve D 415V AC biconnect 3 Modules

    MDN350P

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Complete your system

    Optional accessories

  • See more (10)
    • Locking inter­locking func­tions 1 products available
    • Phase separ­a­tion func­tions 1 products available
    • Terminal cover 1 products available
    • Mech­anic accessories for low-­voltage compon­ents 1 products available
    • Under voltage coil 1 products available
    • Shunt release 2 products available

    Complete your system

    • Locking inter­locking func­tions
    • Phase separ­a­tion func­tions
    • Terminal cover
    • Mech­anic accessories for low-­voltage compon­ents
    • Under voltage coil
    • Shunt release
    • Auxil­i­aries contact block
    • AOB elec­tronic TPN type A
    • MZN175

      Padlockable locking kit for MCB, RCCB and RCBO

      EUR 0.00  / *
    • MZN121

      1 set of 3 inter-pole barriers for MCB

      EUR 0.00  / *
    • MZN120

      Terminal shield / screw shield for MCB

      EUR 0.00  / *
    • LZ060

      Heat dissipation insert

      EUR 0.00  / *
    • MZ206

      Under voltage release 230V AC

      EUR 0.00  / *
    • MZ204

      Shunt trip 24-48V AC 12-48V DC

      EUR 0.00  / *
    • MZ203

      Shunt trip 230-415V AC 110-130V DC

      EUR 0.00  / *
    • MZ202

      Alarm contact 1C+1O 6A 240V AC

      EUR 0.00  / *
    • MZ201

      Auxiliary contact 1C+1O 6A 240V AC

      EUR 0.00  / *
    • BD163T

      Earth leakage add-on-block 3P 63A 30mA A Class 1mod

      EUR 0.00  / *

    Technical properties

    Elec­tric current
    • Rated current IN
      50 A
    • Rated short-­cir­cuit breaking capa­city Icn under 230 V AC according to IEC 60898-1
      10 kA
    • Rated current at -15°C
      60,97 A
    • Rated current at -10°C
      59,75 A
    • Rated current at -5°C
      58,53 A
    • Rated current at 0°C
      57,31 A
    • Rated current at 5°C
      56,09 A
    • Rated current at 10°C
      54,88 A
    • Rated current at 15°C
      53,66 A
    • Rated current at 20°C
      52,44 A
    • Rated current at 25°C
      51,22 A
    • Rated current at 30°C
      50 A
    • Rated current at 35°C
      48,4 A
    • Rated current at 40°C
      46,8 A
    • Rated current at 45°C
      45,2 A
    • Rated current at 50°C
      43,6 A
    • Rated current at 55°C
      42 A
    • Rated current at 60°C
      40,4 A
    • Rated current at 65°C
      38,8 A
    • Rated current at 70°C
      37,2 A
    • Rated short-­cir­cuit breaking capa­city Icn under 400 V AC according to IEC 60898-1
      6 kA
    Archi­tec­ture
    • Type of pole
      3P
    • Curve
      D
    Capa­city
    • Number of modules
      3
    Main elec­trical attrib­utes
    • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
      6 kA
    Install­a­tion, mounting
    • Nominal tight­ening torque top terminal
      2,80-2,80 Nm
    • Nominal tight­ening torque down terminal
      2,80-2,80 Nm
    • Nominal tight­ening torque
      2,80 - 2,80 Nm
    • Type of bottom connec­tion for modular devices
      bicon­nect
    • Type of top connec­tion for modular devices
      Screw terminal
    • 360° mounting posi­tion possible
      Yes
    Voltage
    • Rated oper­a­tional voltage Ue
      415-415 V
    • Type voltage supply
      AC
    • Rated insu­la­tion voltage Ui
      500 V
    • Rated impulse with­stand voltage Uimp
      6000 V
    Frequency
    • Frequency
      50 - 60 Hz
    Connec­tion
    • Cross-sec­tion of top and bottom terminal with screws, for rigid conductors
      1-35 mm²
    • Cross-sec­tion of top and bottom terminal with screws, for flex­ible conductors
      1-25 mm²
    • Cross-sec­tion of top terminal with screws, for flex­ible conductors
      1-25 mm²
    • Cross-sec­tion of top terminal with screws, for rigid conductors
      1-35 mm²
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Grid distance
      60 mm
    Use condi­tions
    • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
      2
    • Class of energy limit­a­tion I²t
      3
    • Air humidity protec­tion
      95%/55°C
    • Oper­ating temper­ature
      -25 - 70 °C
    Power
    • Power dissip­a­tion at IN
      15,40 W
    Connectivity
    • Top connec­tion align­ment for modular devices
      Aligned terminal
    • Down connec­tion align­ment for modular devices
      Aligned terminal
    • Type of connec­tion
      Screw terminal
    Dimen­sions
    • Height
      84,60 mm
    • Width
      52,50 mm
    • Depth
      70 mm
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      4000

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - MCB 1P 6kA B-16A, 1 module (English)
    PDF
    67,85 MB
    REACH declaration MDN350P
    PDF
    RoHS report MDN350P
    PDF

    Downloads

    • Product image

      Image MDN350P  | Hager Australia

      Product Image MDN350P

    • Product datasheet

      Image Hager Product data sheet MDN350P  | Hager Australia

      Hager Product data sheet MDN350P

      MCB 3P 6kA D-50A 3M

      PDF
    • Declaration of conformity

      Image UKCA Declaration of Conformity  | Hager Australia

      UKCA Declaration of Conformity

      PDF
      753,40 kB
    More documentation

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group