The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Main Switchgear
    • Fuse Compon­ents
    • NH Fuse Links
    • LNH2250M
    EAN
    3250614121005
    Packaging
    3
    • NH Fuse Links

    NH2C gG HRC Fuse 250A 500V AC/DC 120kA, Double Indicator, Live Gripping Lugs LNH2250M

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    NH2C gG HRC Fuse 250A 500V AC/DC 120kA, Double Indicator, Live Gripping Lugs

    LNH2250M

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Archi­tec­ture
    • Curve
      gG
    Fuse
    • Fuse size
      NH2C
    • Fuse char­ac­ter­istics
      gG
    Voltage
    • Type voltage supply
      AC/DC
    • Rated oper­a­tional voltage Ue
      500 - 500 V
    • Rated voltage at AC 50 Hz
      500 - 500 V
    Elec­tric current
    • Rated current IN
      250 A
    Use condi­tions
    • Insu­lated
      No
    Main elec­trical attrib­utes
    • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
      120 kA
    Power
    • Power dissip­a­tion at IN
      20,60 W
    Dimen­sions
    • Height
      150 mm
    • Width
      39 mm
    • Depth
      72,5 mm
    Internal use only
    • Standard
      IEC 60269-2

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Low-voltage HRC fuse link (English)
    PDF
    413,61 kB
    REACH declaration LNH2250M
    PDF
    RoHS report LNH2250M
    PDF

    Downloads

    • Product image

      Image LNH2250M  | Hager Australia

      Product Image LNH2250M

    • Product datasheet

      Image Hager Product data sheet LNH2250M  | Hager Australia

      Hager Product data sheet LNH2250M

      HRC LV fuse NH2C gG AC500V 250A double indicator with live gripping-lugs

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-10-21  | Hager Australia

      Declaration of conformity en-GB 2026-10-21

      PDF
      269,50 kB
    More documentation

    Discover more of this product range

      5
    • 1
      LNH0125M - NH00 gG HRC Fuse 125A 500V AC 120kA double indicator live gripping lugs
      LNH0125M
      HRC LV fuse NH00 gG AC500V 125A double indicator with live gripping-lugs
    • 2
      LNH2200M - NH2C gG HRC fuse 200A 500V AC/DC double indicator live gripping lugs
      LNH2200M
      HRC LV fuse NH2C gG AC500V 200A double indicator with live gripping-lugs
    • 3
      LNH2315M - HRC NH2 gG Fuse 315A AC500V double indicator live gripping lugs
      LNH2315M
      HRC LV fuse NH2 gG AC500V 315A double indicator with live gripping-lugs
    • 4
      LNH0100M - HRC LV Fuse NH000 gG 100A 500V AC/DC double indicator live gripping lugs 120kA
      LNH0100M
      HRC LV fuse NH000 gG AC500V 100A double indicator with live gripping-lugs
    • 5
      LNH1125M - HRC NH1C gG Fuse 125A 500V AC/DC 120kA Double Indicator Live Lugs
      LNH1125M
      HRC LV fuse NH1C gG AC500V 125A double indicator with live gripping-lugs

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group