NH fuse NH2C gG 500V 200A central indicator live gripping lugs LNH2200M

EAN
3250614120985
Packaging
3 PCEs

Technical properties

Architecture
  • Curve
    gG
Main electrical features
  • Rated short circuit breaking capacity Icn AC according IEC60898-1
    120 kA
  • Rated operational voltage Ue
    500 V
  • Type of supply voltage
    AC
Electric current
  • Cut off current
    120 kA
  • Rated current
    200 A
Fuse
  • CharactFuse
    gG
Dimensions
  • Depth of installed product
    150 mm
  • Height of installed product
    72.5 mm
  • Length
    62 mm
  • Width of installed product
    49 mm
Power
  • Total power loss under IN
    18.5 W
Standards
  • European directive WEEE
    concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Use conditions
  • Altitude
    2000 m
  • Insulated
    No