The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Enclos­ures
    • Connec­tion tech­no­logy
    • Busbars and Connectors
    • KB163PG
    EAN
    3250613720049
    Packaging
    20
    • Busbars and Connectors

    Insulated phase busbar 1P 63A pin 10mm² 13M 415V brown KB163PG

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Insulated phase busbar 1P 63A pin 10mm² 13M 415V brown

    KB163PG

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      63 A
    Archi­tec­ture
    • Number of poles
      1
    Dimen­sions
    • Length
      228 mm
    Voltage
    • Rated impulse with­stand voltage Uimp
      4000 V
    • Rated oper­a­tional voltage Ue
      415 - 415 V
    Connec­tion
    • Cross-sec­tion rigid conductor
      10 mm²
    • Connect­or/plug type
      Phase busbar with pin
    Capa­city
    • Number of modules
      13

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration KB163PG
    PDF
    RoHS report KB163PG
    PDF

    Downloads

    • Product image

      Image KB163PG  | Hager Australia

      Product Image KB163PG

    • Product datasheet

      Image Hager Product data sheet KB163PG  | Hager Australia

      Hager Product data sheet KB163PG

      Insulated busbar 1P 63A prong 10mm² brown 18M

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager Australia

      Declaration of conformity en-US 2026-07-14

      PDF
      261,74 kB
    More documentation

    Discover more of this product range

      5
    • 1
      KDN380G - Hager Insulated busbar 3P 80A Fork 16mm² 18M 415V Uimp 4kV
      KDN380G
      Insulated busbar 3P 80A fork 16mm² 18M
    • 2
      KZN021 - Endcap for busbar KDN 1 pole
      KZN021
      Endcap for busbar KDN 1 pole
    • 3
      KZ059 - Busbar contact protection end cap for fork KDN & KDS
      KZ059
      Protective cover fork KDN & KDS
    • 4
      KF82A - Cable terminal 1P prong 63A screw terminal 16mm² rigid, 2x10mm² flex
      KF82A
      Cable terminal 1P prong 2 cables 16mm²
    • 5
      KDN180A - Hager Insulated Busbar 1P 80A Fork 16mm² 12 Modules
      KDN180A
      Insulated busbar 1P 80A fork 16mm² 12M

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group