Hager The Hager APEX+ surface-mounted distribution board with 250 A Twin Isolator provides reliable main isolation for commercial and industrial installations. Its split chassis offers 42 modules (up to 96 poles) for scalable circuit segregation. Robust steel IP43/IK05 Class I cabinet with 3-point key lock, orange finish. Dimensions 1600×600×200 mm, 70 kg—ideal for secure, tidy panel builds.
EAN
9329659003134
Packaging
1 Piece
Distribution board apex+ 250A Twin Isolator, Split chassis, 42M, IP43 IK05 JPD4842S25DX
Complete your system
Optional accessories
-
Accessories/spare parts for low-voltage switch technology 13 products available -
TPN/SPN boards 1 products available -
Power phase busbar 1 products available -
Common Accessories 1 products available
Complete your system
Technical properties
Connection
-
Number of accessible phases90
Installation, mounting
-
Mounting onSurface mounting
Electric current
-
Rated current250 A
Equipment
-
With lockYes
-
Has mounting plateNo
-
Equipped with switchIsolator
-
Number of switches1
-
Type of busbar chassisSplit chassis
Capacity
-
Number of modules42
Weight
-
Weight70 kg
Dimensions
-
Height1600 mm
-
Width600 mm
-
Depth200 mm
Cover, door
-
Door/cover is transparentNo
Materials
-
MaterialSteel
-
ColourOrange
Safety
-
Protection classIsolation class I
-
Impact resistance IKIK05
-
Ingress Protection (IP) classIP43
-
Locking type3-point lever, Key lock
Architecture
-
Number of poles96
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet JPD4842S25DX
DB, apex+, 48/42Pole,250A Isolator Twin, 8 Modules,orange,1600x600x200mm
PDF -
Manual
Manual en-GB 2024-03-12
PDF16,41 MB -
Brochure
Hager - performa Solutions Brochure
PDF11,48 MB
More documentation