Hager The Hager apex+ surface-mounted distribution board delivers robust power distribution with twin 200 A MCCB incomers and a split chassis. Offering 42 modules, it suits medium to large commercial installations. Steel construction with IP43 and IK05 ensures durability, while a 3-point key-lock door enhances security. Dimensions 1600×600×200 mm, weight 70 kg, orange finish. Ideal for reliable, organized multi-circuit management.
EAN
9329659003073
Packaging
1 Piece
Apex+ DB 200A Twin MCCB Split Chassis IP43 48/42P 1600x600x200 JPD4842M20DX
Complete your system
Optional accessories
-
Accessories/spare parts for low-voltage switch technology 13 products available -
TPN/SPN boards 1 products available -
Power phase busbar 1 products available -
Common Accessories 1 products available
Complete your system
Technical properties
Connection
-
Number of accessible phases90
Installation, mounting
-
Mounting onSurface mounting
Electric current
-
Rated current200 A
Equipment
-
With lockYes
-
Has mounting plateNo
-
Equipped with switchMCCB
-
Number of switches1
-
Type of busbar chassisSplit chassis
Capacity
-
Number of modules42
Weight
-
Weight70 kg
Dimensions
-
Height1600 mm
-
Width600 mm
-
Depth200 mm
Cover, door
-
Door/cover is transparentNo
Materials
-
MaterialSteel
-
ColourOrange
Safety
-
Protection classIsolation class I
-
Impact resistance IKIK05
-
Ingress Protection (IP) classIP43
-
Locking type3-point lever, Key lock
Architecture
-
Number of poles96
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet JPD4842M20DX
DB, apex+, 48/42Pole,200A MCCB Twin, 8 Modules, orange, 1600x600x200mm
PDF -
Manual
Manual en-GB 2024-03-12
PDF16,41 MB -
Brochure
Hager - performa Solutions Brochure
PDF11,48 MB
More documentation