DB,Apex+ Metering,36+18P 250A ISO,GR • JPD3618S25DW-M | Hager
The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Enclos­ures
  • Invicta Panel­board up to 250A
  • invicta Panel­boards
  • JPD3618S25DW-M
  • Enclos­ures

DB, apex+, 36/18Pole, Meter, 250A Isolator Twin, 8 Modules, grey,1400x600x200mm JPD3618S25DW-M

EAN
9329659018688
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

DB, apex+, 36/18Pole, Meter, 250A Isolator Twin, 8 Modules, grey,1400x600x200mm

JPD3618S25DW-M

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Empty cabinet 1 products available
  • Power phase busbar 1 products available
  • Common Accessories 1 products available
  • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy 13 products available
  • Key for enclos­ures/cab­inets 1 products available

Complete your system

  • Empty cabinet
  • Power phase busbar
  • Common Accessories
  • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy
  • Key for enclos­ures/cab­inets
  • JPA0EXT0W

    Extension Box, apex, blank, 400x600x200mm, grey

    EUR 0.00  / *
    Add to a list
    Add to a list
  • JPD3618C

    EUR 0.00  / *
    Add to a list
    Add to a list
  • JPASMSEAL2

    EUR 0.00  / *
    Add to a list
    Add to a list
  • JP012

    Pole filler, Consumer Unit, Single pole for Din rail ways

    EUR 0.00  / *
    Add to a list
    Add to a list
  • JPA0D250

    EUR 0.00  / *
    Add to a list
    Add to a list
  • JPA0D25K

    Main direct incomer link kit

    EUR 0.00  / *
    Add to a list
    Add to a list
  • JPA0EXTMP

    Mounting Plate, APEX/ELITE, for extension box

    EUR 0.00  / *
    Add to a list
    Add to a list
  • JPA0M160

    EUR 0.00  / *
    Add to a list
    Add to a list
  • JPA0M16K

    main incomer 160A MCCB (X250) link kit

    EUR 0.00  / *
    Add to a list
    Add to a list
  • JPA0M200

    EUR 0.00  / *
    Add to a list
    Add to a list
  • JPA0M20K

    main incomer 200A MCCB (X250) link kit

    EUR 0.00  / *
    Add to a list
    Add to a list
  • JPA0S160

    EUR 0.00  / *
    Add to a list
    Add to a list
  • JPA0S16K

    Performa 2 primary incoming link Kit

    EUR 0.00  / *
    Add to a list
    Add to a list
  • JPA0S250

    EUR 0.00  / *
    Add to a list
    Add to a list
  • JPA0S25K

    main incomer 250A switch link kit

    EUR 0.00  / *
    Add to a list
    Add to a list
  • JVC0PFL

    EUR 0.00  / *
    Add to a list
    Add to a list
  • JVC0LSK

    EUR 0.00  / *
    Add to a list
    Add to a list

Technical properties

Connec­tion
  • Number of access­ible phases
    54
Install­a­tion, mounting
  • Mounting on
    Surface mounting
Elec­tric current
  • Rated current
    250 A
Equip­ment
  • With lock
    Yes
  • Has mounting plate
    No
Capa­city
  • Number of modules
    40
Dimen­sions
  • Height
    1600 mm
  • Width
    600 mm
Cover, door
  • Door/­cover is trans­parent
    No
Mater­ials
  • Material
    Steel
  • RAL code
    7035
  • Colour
    Light grey
Safety
  • Protec­tion class
    Isol­a­tion class I
  • Impact resist­ance IK
    IK05
  • Ingress Protec­tion (IP) class
    IP43
  • Locking type
    3-point lever, Key lock

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

Certifications and documents

REACH declaration JPD3618S25DW-M (english)
PDF
103,10 kB

Downloads

  • Product image

    Image JPD3618S25DW-M  | Hager Australia

    Product Image JPD3618S25DW-M

  • Manual

    Image Manual en-GB 2024-03-12  | Hager Australia

    Manual en-GB 2024-03-12

    PDF
    14,49 MB
  • Brochure

    Image Brochure en-AU 2023-12-15  | Hager Australia

    Brochure en-AU 2023-12-15

    PDF
    11,47 MB
More documentation

Discover more of this product range

    5
  • 1
    JPA2400M16TW - Single chassis, apex, 24Pole, 160A MCCB Twin, 6 Modules, grey, 800x600x200mm
    JPA2400M16TW
    Single chassis, apex, 24Pole, 160A MCCB Twin, 6 Modules, grey, 800x600x200mm
  • 2
    JPA2400M16TX - Single chassis, apex, 24Pole, 160A MCCB Twin, 6 Modules, orange, 800x600x200mm
    JPA2400M16TX
    Single chassis, apex, 24Pole, 160A MCCB Twin, 6 Modules, orange, 800x600x200mm
  • 3
    JPA2400M20TW - Single chassis, apex, 24Pole, 200A MCCB Twin, 6 Modules, grey, 800x600x200mm
    JPA2400M20TW
    Single chassis, apex, 24Pole, 200A MCCB Twin, 6 Modules, grey, 800x600x200mm
  • 4
    JPA2400M20TX - Single chassis, apex, 24Pole, 200A MCCB Twin, 6 Modules, orange, 800x600x200mm
    JPA2400M20TX
    Single chassis, apex, 24Pole, 200A MCCB Twin, 6 Modules, orange, 800x600x200mm
  • 5
    JPA2400NSSTW - Single chassis, apex, 24Pole, 250A Direct Twin, 6 Modules, grey, 800x600x200mm
    JPA2400NSSTW
    Single chassis, apex, 24Pole, 250A Direct Twin, 6 Modules, grey, 800x600x200mm

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group