The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Enclos­ures
  • Panel­board up to 400A - Performa range & ATS/MTS
  • performa apex and apex PLUS - IP43
  • JPD3618C
  • Enclos­ures

36/18 Split Chassis JPD3618C

EAN
9329659006029
Packaging
10

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

36/18 Split Chassis

JPD3618C

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Compatible products

  • Suitable with 11 products available

Suitable with

  • JPD3618M16DW

    DB, apex+, 36/18Pole, 160A MCCB Twin, 8 Modules, grey, 1400x600x200mm

    EUR 0.00  / *
  • JPD3618M16DX

    DB, apex+, 36/18Pole, 160A MCCB Twin, 8 Modules, orange, 1400x600x200mm

    EUR 0.00  / *
  • JPD3618M20DW

    DB, apex+, 36/18Pole, 200A MCCB Twin, 8 Modules, grey, 1400x600x200mm

    EUR 0.00  / *
  • JPD3618M20DX

    DB, apex+, 36/18Pole, 200A MCCB Twin, 8 Modules, orange, 1400x600x200mm

    EUR 0.00  / *
  • JPD3618NSSDW

    DB, apex+, 36/18Pole, 250A Direct Twin, 8 Modules, grey, 1400x600x200mm

    EUR 0.00  / *
  • JPD3618NSSDX

    DB, apex+, 36/18Pole, 250A Direct Twin, 8 Modules, orange, 1400x600x200mm

    EUR 0.00  / *
  • JPD3618S16DW

    DB, apex+, 36/18Pole, 160A Isolator Twin, 8 Modules, grey, 1400x600x200mm

    EUR 0.00  / *
  • JPD3618S16DX

    DB, apex+, 36/18Pole, 160A Isolator Twin, 8 Modules, orange, 1400x600x200mm

    EUR 0.00  / *
  • JPD3618S25DW

    DB, apex+, 36/18Pole, 250A Isolator Twin, 8 Modules, grey, 1400x600x200mm

    EUR 0.00  / *
  • JPD3618S25DW-M

    DB, apex+, 36/18Pole, Meter, 250A Isolator Twin, 8 Modules, grey, 1400x600x200mm

    EUR 0.00  / *
  • JPD3618S25DX

    DB, apex+, 36/18Pole, 250A Isolator Twin, 8 Modules, orange, 1400x600x200mm

    EUR 0.00  / *

Technical properties

Dimen­sions
  • Height
    640 mm
  • Width
    230 mm
  • Depth
    95 mm

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration JPD3618C
PDF
Hager RoHS report JPD3618C
PDF

Downloads

  • Product image

    Image JPD3618C  | Hager Australia

    Product Image JPD3618C

  • Product datasheet

    Image Hager Product data sheet JPD3618C  | Hager Australia

    Hager Product data sheet JPD3618C

    Product data sheet en-AU 2026-01-10

    PDF
More documentation

Discover more of this product range

    5
  • 1
    JVC0PFL - Safety Pole Filler 10 pack
    JVC0PFL
    Safety Pole Filler 10 pack
  • 2
    EMERG3WA - Emerg Test Kit  4 NC Circuit (wired)
    EMERG3WA
    Emerg Test Kit 4 NC Circuit (wired)
  • 3
    EMERG4WA - Emerg Test Kit  2 NC Circuit (wired)
    EMERG4WA
    Emerg Test Kit 2 NC Circuit (wired)
  • 4
    JPA2400M16TW - Single chassis, apex, 24Pole, 160A MCCB Twin, 6 Modules, grey, 800x600x200mm
    JPA2400M16TW
    Single chassis, apex, 24Pole, 160A MCCB Twin, 6 Modules, grey, 800x600x200mm
  • 5
    JPA2400M16TX - Single chassis, apex, 24Pole, 160A MCCB Twin, 6 Modules, orange, 800x600x200mm
    JPA2400M16TX
    Single chassis, apex, 24Pole, 160A MCCB Twin, 6 Modules, orange, 800x600x200mm

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group