Complete your system
Compatible products
-
Suitable with 26 products available
Suitable with
Technical properties
Safety
-
Ingress Protection (IP) classIP4X
Voltage
-
Type voltage supplyAC/DC
-
Rated insulation voltage Ui690 V
-
Rated impulse withstand voltage Uimp1500 V
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product image
-
Instruction manual
Instruction manual International 2025-04-28
PDF3,16 MB -
Installation manual
Safety instructions
-
PDF159,14 kB -
Declaration of conformity
EU Declaration of Conformity
Declaration of conformity en-GB 2025-11-04
PDF413,59 kB
UKCA Declaration of Conformity
Declaration of conformity en-GB 2025-11-04
PDF418,76 kB
More documentation