The store will not work correctly in the case when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Main Switchgear
    • Circuit Protec­tion
    • HW+ Accessories
    • HWX022H
    EAN
    3250613232665
    Packaging
    1 Piece
    • HW+ Accessories

    Shunt trip coil 100-130V AC/DC (SH) HWX022H

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Shunt trip coil 100-130V AC/DC (SH)

    HWX022H

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products

    Complete your system

    Compatible products

    • Suitable with 40 products available

    Suitable with

    • HE1M308FCDVAAAAAAA

      ACB HW1 55kA 800A 3P Fixed TU sentinel LSI, VCVC

      EUR 0.00  / *
    • HE1M310DCEVAAAAAAA

      ACB HW1 55kA 1000A 3P Drawout TU sentinel LSI, VCVC

      EUR 0.00  / *
    • HE1M312DCFVAAAAAAA

      ACB HW1 55kA 1250A 3P Drawout TU sentinel LSI, VCVC

      EUR 0.00  / *
    • HE1M312FCFVAAAAAAA

      ACB HW1 55kA 1250A 3P Fixed TU sentinel LSI, VCVC

      EUR 0.00  / *
    • HE1M316DCGVAAAAAAA

      ACB HW1 55kA 1600A 3P Drawout TU sentinel LSI, VCVC

      EUR 0.00  / *
    • HE1M316FCGVAAAAAAA

      ACB HW1 55kA 1600A 3P Fixed TU sentinel LSI, VCVC

      EUR 0.00  / *
    • HE1N306DCCVAAAAAAA

      ACB HW1 42kA 630A 3P Drawout TU sentinel LSI, VCVC

      EUR 0.00  / *
    • HE1N306FCCVAAAAAAA

      ACB HW1 42kA 630A 3P Fixed TU sentinel LSI, VCVC

      EUR 0.00  / *
    • HE1N308DCDVAAAAAAA

      ACB HW1 42kA 800A 3P Drawout TU sentinel LSI, VCVC

      EUR 0.00  / *
    • HE1N308FCDVAAAAAAA

      ACB HW1 42kA 800A 3P Fixed TU sentinel LSI, VCVC

      EUR 0.00  / *
    • HE1N310DCEVAAAAAAA

      ACB HW1 42kA 1000A 3P Drawout TU sentinel LSI, VCVC

      EUR 0.00  / *
    • HE1N310FCEVAAAAAAA

      ACB HW1 42kA 1000A 3P Fixed TU sentinel LSI, VCVC

      EUR 0.00  / *
    • HE1N408DCDVAAAAAAA

      ACB HW1 42kA 800A 4P Drawout TU sentinel LSI, VCVC

      EUR 0.00  / *
    • HE1N408FCDVAAAAAAA

      ACB HW1 42kA 800A 4P Fixed TU sentinel LSI, VCVC

      EUR 0.00  / *
    • HE2E316FEGVAAAAAAA

      ACB HW2 66kA 1600A 3P Fixed TU sentinel Energy LSI, VCVC

      EUR 0.00  / *
    • HE2E320DCHVAAAAAAA

      ACB HW2 66kA 2000A 3P Drawout TU sentinel LSI, VCVC

      EUR 0.00  / *
    • HE2E320FCHVAAAAAAA

      ACB HW2 66kA 2000A 3P Fixed TU sentinel LSI, VCVC

      EUR 0.00  / *
    • HE2E325DCIVAAAAAAA

      ACB HW2 66kA 2500A 3P Drawout TU sentinel LSI, VCVC

      EUR 0.00  / *
    • HE2E325FCIVAAAAAAA

      ACB HW2 66kA 2500A 3P Fixed TU sentinel LSI, VCVC

      EUR 0.00  / *
    • HE2E325FEIVAAAAAAA

      ACB HW2 66kA 2500A 3P Fixed TU sentinel Energy LSI, VCVC

      EUR 0.00  / *

    Technical properties

    Power
    • Inrush power absorbed
      200 VA
    • Oper­ating consump­tion
      5 VA
    Safety
    • Ingress Protec­tion (IP) class
      IP4X
    Use condi­tions
    • Oper­ating temper­ature
      -25 - 70 °C
    Voltage
    • Command voltage AC
      100 - 130 V
    • Command voltage DC
      100 - 130 V
    • Rated insu­la­tion voltage Ui
      480 V
    • Rated impulse with­stand voltage Uimp
      6000 V

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP document en-GB 2024-06-04
    PDF
    389,67 kB
    REACH declaration HWX022H
    PDF
    Hager RoHS report HWX022H
    PDF

    Downloads

    • Product image

      Image HWX022H  | Hager Australia

      Product Image HWX022H

    • Installation manual

      Image Installation manual  | Hager Australia

      Installation manual

      hw+ Air circuit breakers HW1

      PDF
      56,16 MB
      Image Installation manual  | Hager Australia

      Installation manual

      hw+ Air circuit breakers HW2 / HW4 / HW6

      PDF
      57,62 MB
      Image Installation manual International 2025-06-13  | Hager Australia

      Installation manual International 2025-06-13

      PDF
      2,57 MB
      Image Installation manual International 2025-06-13  | Hager Australia

      Installation manual International 2025-06-13

      PDF
      25,18 MB
      Image Safety instructions  | Hager Australia

      Safety instructions

      -

      PDF
      159,14 kB
    • Manual

      Image Technical catalogue  | Hager Australia

      Technical catalogue

      hw+ Air circuit breaker HW1 / HW2 / HW4 / HW6

      PDF
      57,96 MB
    • Declaration of conformity

      Image EU Declaration of Conformity​  | Hager Australia

      EU Declaration of Conformity​

      Declaration of conformity en-GB 2025-11-04

      PDF
      413,59 kB
      Image UKCA Declaration of Conformity​  | Hager Australia

      UKCA Declaration of Conformity​

      Declaration of conformity en-GB 2025-11-04

      PDF
      418,76 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HWY160H - Rear Terminal Connection 66/100kA HW2 / HWS2W 3P (RC)
      HWY160H
      Rear Terminal Connection 66/100kA HW2 / HWS2W 3P (RC)
    • 2
      HWX071H - ON/OFF cycle counter HW2/4 HWS2/4 (CYC)
      HWX071H
      ON/OFF cycle counter HW2/4 HWS2/4 (CYC)
    • 3
      HWY068H - Rear Terminal Connection ≤2500A HW4 / ≤3200A HWS4 3P (RC)
      HWY068H
      Rear Terminal Connection ≤2500A HW4 / ≤3200A HWS4 3P (RC)
    • 4
      HWY090H - Push Button Cover HW2/4 HWS2/4 (PBC)
      HWY090H
      Push Button Cover HW2/4 HWS2/4 (PBC)
    • 5
      HXH090H - OAC for h3+ PW1600
      HXH090H
      OAC for h3+ PW1600

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group