Load Break Switch Disconnector 3P 160A h3+ P160 Moulded Case FTC HCS160AR
Complete your system
Optional accessories
-
Handle with interlock for power breaker 1 products available -
Under voltage coil 4 products available -
Auxiliaries contact block 4 products available -
Shunt release 4 products available -
DIN rail adapter 1 products available -
Terminal cover 4 products available
Complete your system
Technical properties
Electric current
-
Rated current IN160 A
-
Rated short-time withstand current Icw IEC 609472 kA
Architecture
-
Number of poles3
-
Control/operation elementToggle
Connection
-
Cross-section rigid conductor6 - 95 mm²
-
Cross-section flexible conductor6 - 70 mm²
Voltage
-
Rated insulation voltage Ui800 V
-
Rated impulse withstand voltage Uimp8000 V
-
Rated operational voltage Ue220 - 690 V
Frequency
-
Frequency50 - 60 Hz
Functions
-
Trip unitSwitch
Dimensions
-
Height130 mm
-
Width90 mm
-
Depth97 mm
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet HCS160AR
Load Break Switch Disconnector h3+ P160 3P 160A FTC
PDF -
Installation manual
Manual for moulded case circuit breaker h3+ P160 (Date: 2020-03)
Installation manual International 2016-03-09
PDF4,21 MB -
Brochure
Hager h3+ MCCB
PDF8,80 MB -
Handbook
Technical catalogue
h3+ Moulded Case Circuit breakers up to 630A
PDF48,21 MB -
Declaration of conformity
Declaration
Declaration of conformity International 2021-09-24
PDF421,84 kB
Declaration of conformity en-US 2026-07-14
PDF255,71 kB
Deklaracja zgodności UE
MCCB Rozłączniki mocy h3+, P1 i P2, 160A i 250A
PDF271,30 kB
More documentation