The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • DIN rail-­mounted devices
    • Modular Circuit Protec­tion Devices and Accessories
    • Residual Current Circuit Breaker (RCCBs / RCDs) - Safety Switches
    • CEA563T
    EAN
    3250611625353
    Packaging
    1 Piece
    • Residual Current Circuit Breaker (RCCBs / RCDs) - Safety Switches

    RCCB Phase+Neutral 63A 100mA Type A 240V AC 2 Modules CEA563T

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RCCB Phase+Neutral 63A 100mA Type A 240V AC 2 Modules

    CEA563T

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

  • See more (9)
    • Locking inter­locking func­tions 1 products available
    • Phase separ­a­tion func­tions 1 products available
    • Mech­anic accessories for low-­voltage compon­ents 1 products available
    • Under voltage coil 1 products available
    • Shunt release 2 products available
    • Auxil­i­aries contact block 2 products available

    Complete your system

    • Locking inter­locking func­tions
    • Phase separ­a­tion func­tions
    • Mech­anic accessories for low-­voltage compon­ents
    • Under voltage coil
    • Shunt release
    • Auxil­i­aries contact block
    • Busbar system for distri­bu­tion boards
    • MZN175

      Padlockable locking kit for MCB, RCCB and RCBO

      EUR 0.00  / *
    • MZN121

      1 set of 3 inter-pole barriers for MCB

      EUR 0.00  / *
    • LZ060

      Heat dissipation insert

      EUR 0.00  / *
    • MZ206

      Under voltage release 230V AC

      EUR 0.00  / *
    • MZ204

      Shunt trip 24-48V AC 12-48V DC

      EUR 0.00  / *
    • MZ203

      Shunt trip 230-415V AC 110-130V DC

      EUR 0.00  / *
    • MZ202

      Alarm contact 1C+1O 6A 240V AC

      EUR 0.00  / *
    • MZ201

      Auxiliary contact 1C+1O 6A 240V AC

      EUR 0.00  / *
    • KM03A

      Neutral Link (RCD)

      EUR 0.00  / *

    Technical properties

    Archi­tec­ture
    • Type of pole
      1P+N
    • Number of poles
      2
    Elec­tric current
    • Rated current
      63 A
    • Rated residual oper­ating current Idn
      100 mA
    • Breaking and opening capa­city Idm
      1,25 kA
    • Rated condi­tional short-­cir­cuit current Inc according to EN61008-1
      10 kA
    • Rated current -25°C
      63 A
    • Rated current at -20°C
      63 A
    • Rated current -15°C
      63 A
    • Rated current -10°C
      63 A
    • Rated current -5°C
      63 A
    • Rated current at 0°C
      63 A
    • Rated current 5°C
      63 A
    • Rated current 10°C
      63 A
    • Rated current 15°C
      63 A
    • Rated current at 20°C
      63 A
    • Rated current 25°C
      63 A
    • Rated current 30°C
      63 A
    • Rated current 35°C
      63 A
    • Rated current at 40°C
      63 A
    • Rated current at 45°C
      63 A
    • Rated current at 50°C
      63 A
    • Rated current 55°C
      63 A
    • Rated current 60°C
      63 A
    • Rated current 65°C
      63 A
    • Rated current 70°C
      63 A
    Install­a­tion, mounting
    • Nominal tight­ening torque top terminal
      3,60 - 3,60 Nm
    • Nominal tight­ening torque down terminal
      3,60 - 3,60 Nm
    • Type of top connec­tion for modular devices
      Screw terminal
    • Type of bottom connec­tion for modular devices
      bicon­nect, Bypass
    Voltage
    • Rated oper­a­tional voltage Ue
      240 - 240 V
    • Type voltage supply
      AC
    • Rated insu­la­tion voltage Ui
      500 V
    • Dielec­tric strength value of power frequency
      2 kV
    • Rated impulse with­stand voltage Uimp
      4000 V
    • Rated impulse with­stand voltage Uimp IEC 60947-3
      6000 V
    • Max. oper­ating voltage
      264 V
    Frequency
    • Frequency
      50 - 60 Hz
    Capa­city
    • Number of modules
      2
    Compat­ib­ility
    • Suit­able for DIN Rail
      Yes
    Safety
    • Residual current type
      A
    • Ingress Protec­tion (IP) class
      IP20
    Connec­tion
    • Cross-sec­tion of output with screws, for massive conductors
      1 - 25 mm²
    • Cross-sec­tion of output with screws, for flex­ible conductors
      1 - 16 mm²
    • Cross-sec­tion of input and output with screws, for flex­ible conductors
      1 - 16 mm²
    • Cross-sec­tion of input and output with screws, for massive conductors
      1 - 25 mm²
    Power
    • Total power loss under IN
      6,64 W
    Use condi­tions
    • Max. alti­tude
      2000 m
    • Oper­ating temper­ature
      -25 - 70 °C
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      10000
    • Number of mech­an­ical oper­a­tions
      20000
    Connectivity
    • Type of connec­tion
      Screw terminal
    • Top connec­tion align­ment for modular devices
      Aligned terminal
    • Down connec­tion align­ment for modular devices
      Aligned terminal
    Dimen­sions
    • Height
      85 mm
    • Width
      36 mm
    • Depth
      70 mm

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - RCCB 4P 40A 30mA A Class (English)
    PDF
    23,23 MB
    REACH declaration CEA563T
    PDF
    Hager RoHS report CEA563T
    PDF

    Downloads

    • Product image

      Image CEA563T  | Hager Australia

      Product Image CEA563T

    • Product datasheet

      Image Hager Product data sheet CEA563T  | Hager Australia

      Hager Product data sheet CEA563T

      RCCB 1P+N 63A 100mA A

      PDF
    • Installation manual

      Image Installation manual en-GB 2023-01-13  | Hager Australia

      Installation manual en-GB 2023-01-13

      PDF
      1,11 MB
    More documentation

    Discover more of this product range

      5
    • 1
      CDB540T - RCCB 1P+N 40A 30mA Type B 230V 4 Modules
      CDB540T
      RCCB 1P+N 40A 30mA B
    • 2
      CDF540T - RCCB 1P+N 40A 30mA Type F 10kA 2 modules
      CDF540T
      RCCB 1P+N 40A 30mA F
    • 3
      CDA684T - RCCB 3P+N 100A 30mA Type A Inc 10kA 4 Modules 240-415V AC
      CDA684T
      RCCB 3P+N 100A 30mA A
    • 4
      CDA263T - Hager RCCB Phase+Neutral 63A 30mA Type A 230V AC 6kA Inc 2 Modules
      CDA263T
      RCCB 2P 63A 30mA A Class
    • 5
      CDB663T - RCCB 3P+N 63A 30mA Type B 10kA 230/415V 4 Modules
      CDB663T
      RCCB 3P+N 63A 30mA B

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group