The store will not work correctly in the case when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • DIN rail-­mounted devices
    • Modular Circuit Protec­tion Devices and Accessories
    • Residual Current Circuit Breakers with Over­cur­rent Protec­tion - (RCBOs)
    • ALM432T
    The Hager Golf small surface-mounted distributor with white door offers 1 row/8 modules for tidy residential or light commercial circuits. Rated 400 V, 80 A, Class II, IP40, IK07, ideal indoors. Includes N and PE terminal blocks and conduit inlets for fast, clean wiring on a single DIN rail. Compact 184×210×99 mm plastic enclosure with snap-on closure; ANZ version for local compliance. Suitable for compliant electrical distribution and reliable installation.
    EAN
    3250610015636
    Packaging
    1 Piece
    • Residual Current Circuit Breakers with Over­cur­rent Protec­tion - (RCBOs)

    Hager RCBO Electronic 3P+N 32A Curve C 6kA 30mA Type A 3 Modules ALM432T

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Hager RCBO Electronic 3P+N 32A Curve C 6kA 30mA Type A 3 Modules

    ALM432T

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Archi­tec­ture
    • Type of pole
      3P+N
    • Curve
      C
    Safety
    • Residual current type
      A
    • Ingress Protec­tion (IP) class
      IP20
    Voltage
    • Rated insu­la­tion voltage Ui
      500 V
    • Rated impulse with­stand voltage Uimp
      4 kV
    • Rated oper­a­tional voltage Ue
      400 - 415 V
    • Over­voltage category according to IEC 60947-1
      3
    • Type voltage supply
      AC
    • Dielec­tric strength value of power frequency
      2 kV
    Elec­tric current
    • Rated current
      32 A
    • Rated residual oper­ating current Idn
      30 mA
    • Rated current -5°C
      36,68 A
    • Rated current at 0°C
      36,02 A
    • Rated current 5°C
      35,42 A
    • Rated current 10°C
      34,78 A
    • Rated current 15°C
      34,15 A
    • Rated current at 20°C
      33,45 A
    • Rated current 25°C
      32,73 A
    • Rated current 30°C
      32 A
    • Rated current 35°C
      31,28 A
    • Rated current at 40°C
      30,55 A
    • Rated current at 45°C
      29,82 A
    • Rated current at 50°C
      29,09 A
    • Rated current 55°C
      28,36 A
    • Rated current 60°C
      27,63 A
    • Min./max. threshold value of the AC thermal oper­a­tion
      1,13-1,45 A
    Power
    • Total power loss under IN
      14,17 W
    Frequency
    • Frequency
      50 - 60 Hz
    Install­a­tion, mounting
    • Nominal tight­ening torque down terminal
      2,5 - 2,5 Nm
    • Nominal tight­ening torque top terminal
      2,5 - 2,5 Nm
    • Nominal tight­ening torque
      2,5 - 2,5 Nm
    • Type of top connec­tion for modular devices
      Screw terminal
    • Type of bottom connec­tion for modular devices
      bicon­nect
    Use condi­tions
    • Max. alti­tude
      2000 m
    • Class of energy limit­a­tion I²t
      3
    • Oper­ating temper­ature
      -5 - 70 °C
    • Stor­age/trans­port temper­ature
      -25 - 70 °C
    • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
      2
    Connec­tion
    • Cross-sec­tion of output with screws, for flex­ible conductors
      1-16 mm²
    • Cross-sec­tion of output with screws, for massive conductors
      1-25 mm²
    • Cross-sec­tion of input with screws, for flex­ible conductors
      1-16 mm²
    • Cross-sec­tion of input with screws, for massive conductors
      1-25 mm²
    • Cross-sec­tion of input and output with screws, for flex­ible conductors
      1-16 mm²
    • Cross-sec­tion of input and output with screws, for massive conductors
      1-25 mm²
    Capa­city
    • Number of modules
      3
    Dimen­sions
    • Height
      84 mm
    • Width
      54 mm
    • Depth
      70 mm
    Compat­ib­ility
    • Suit­able for DIN Rail
      Yes

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration ALM432T
    PDF
    Hager RoHS report ALM432T
    PDF

    Downloads

    • Product image

      Image ALM432T  | Hager Australia

      Product Image ALM432T

    • Product datasheet

      Image Hager Product data sheet ALM432T  | Hager Australia

      Hager Product data sheet ALM432T

      RCBO Electronic 3M 3P+N 6kA C-32A 30mA A

      PDF
    • Installation manual

      Image Installation manual en-GB 2024-08-29  | Hager Australia

      Installation manual en-GB 2024-08-29

      PDF
      481,73 kB
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager Australia

      EU Declaration of Conformity

      Declaration of conformity en-GB 2024-08-22

      PDF
      232,03 kB
    More documentation

    Discover more of this product range

      5
    • 1
      ADA575T - RCBO 1P+N 25A Curve C 10kA 30mA Type A Screw terminals 2 Modules
      ADA575T
      RCBO 1P+N 10kA C-25A 30mA A Class
    • 2
      ADA920T - Hager RCBO 1P+N 20A Curve C 6kA 30mA Type A, 2 Modules
      ADA920T
      RCBO 1P+N 6kA C-20A 30mA A Class
    • 3
      ADC906T - Hager RCBO 1P+N 6A Curve C 6kA 30mA Type A 1 Module
      ADC906T
      RCBO 1M 1P+N 6kA C-6A 30mA A
    • 4
      ADC910T - Hager RCBO 1P+N 10A C Curve 6kA 30mA Type A 1 Module
      ADC910T
      RCBO 1M 1P+N 6kA C-10A 30mA A
    • 5
      ADD920T - Hager RCBO 1P+N 20A Curve D 6kA 30mA Type A 1 Module
      ADD920T
      RCBO 1M 1P+N 6kA D-20A 30mA A

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group