RCBO 1P 6kA C-13A 30mA A Class 1M • ADC313T | Hager
The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
    onekonekt system
    Our onekonekt system offers the most versatile and flexible solutions to electricians.
    Discover more
    • Solutions for your project
    • Residential
      onekonekt system
      Our onekonekt system offers the most versatile and flexible solutions to electricians.
      Discover more
    • Multi-Residential
      onekonekt system
      Our onekonekt system offers the most versatile and flexible solutions to electricians.
      Discover more
    • Offices
      onekonekt system
      Our onekonekt system offers the most versatile and flexible solutions to electricians.
      Discover more
    • Retail
      onekonekt system
      Our onekonekt system offers the most versatile and flexible solutions to electricians.
      Discover more
    • Other commercial buildings
      onekonekt system
      Our onekonekt system offers the most versatile and flexible solutions to electricians.
      Discover more
    • See All
  • Inspiration and knowledge
    Be inspired
    Discover how our solutions have come to life in multiple projects.
    View our projects
    • Inspiration and knowledge
    • Wiring rules
      Be inspired
      Discover how our solutions have come to life in multiple projects.
      View our projects
    • Training
      Be inspired
      Discover how our solutions have come to life in multiple projects.
      View our projects
    • Latest newsletter
      Be inspired
      Discover how our solutions have come to life in multiple projects.
      View our projects
    • Case studies
      Be inspired
      Discover how our solutions have come to life in multiple projects.
      View our projects
    • See All
  • Support
    Find your nearest wholesaler
    Our products are stocked at all major wholesalers.
    Find Wholesaler
    • Support
    • Contact us
      Find your nearest wholesaler
      Our products are stocked at all major wholesalers.
      Find Wholesaler
    • Downloads
      Find your nearest wholesaler
      Our products are stocked at all major wholesalers.
      Find Wholesaler
    • FAQ
      Find your nearest wholesaler
      Our products are stocked at all major wholesalers.
      Find Wholesaler
    • How-to videos
      Find your nearest wholesaler
      Our products are stocked at all major wholesalers.
      Find Wholesaler
    • Electrical wholesalers
      Find your nearest wholesaler
      Our products are stocked at all major wholesalers.
      Find Wholesaler
    • Software, applications & tools
      Find your nearest wholesaler
      Our products are stocked at all major wholesalers.
      Find Wholesaler
    • Electrical standards & regulations
      Find your nearest wholesaler
      Our products are stocked at all major wholesalers.
      Find Wholesaler
    • See All
  • About us
    Sustainability in Australia
    Shaping the electrical world of tomorrow.
    Learn more
    • About us
    • Light and Building 2024
      Sustainability in Australia
      Shaping the electrical world of tomorrow.
      Learn more
    • Commitment to sustainability
      Sustainability in Australia
      Shaping the electrical world of tomorrow.
      Learn more
    • Latest news
      Sustainability in Australia
      Shaping the electrical world of tomorrow.
      Learn more
    • Offices and maps
      Sustainability in Australia
      Shaping the electrical world of tomorrow.
      Learn more
    • Social media communities
      Sustainability in Australia
      Shaping the electrical world of tomorrow.
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • DIN rail-­mounted devices
  • Modular Circuit Protec­tion Devices and Accessories
  • Residual Current Circuit Breakers with Over­cur­rent Protec­tion - (RCBOs)
  • ADC313T
ADC313T - RCBO Electronic 1P 6kA C-13A 30mA A Class 1M
ADC313T - RCBO Electronic 1P 6kA C-13A 30mA A Class 1M

RCBO Electronic 1P 6kA C-13A 30mA A Class 1M

ADC313T

ADC313T - RCBO Electronic 1P 6kA C-13A 30mA A Class 1M
ADC313T - RCBO Electronic 1P 6kA C-13A 30mA A Class 1M
  • DIN rail-­mounted devices

RCBO Electronic 1P 6kA C-13A 30mA A Class 1M ADC313T

EAN
3250611069515
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Locking inter­locking func­tions 1 products available

Complete your system

  • Locking inter­locking func­tions
  • MZN175

    Padlockable locking kit for MCB, RCCB and RCBO

    EUR 0.00  / *
    Add to a list
    Add to a list

Technical properties

Archi­tec­ture
  • Type of pole
    1P
  • Curve
    C
Elec­tric current
  • Rated current
    13 A
  • Rated residual oper­ating current Idn
    30 mA
  • Rated current -25°C
    18,31 A
  • Rated current at -20°C
    17,87 A
  • Rated current -15°C
    17,43 A
  • Rated current -10°C
    17,14 A
  • Rated current -5°C
    16,55 A
  • Rated current at 0°C
    16,11 A
  • Rated current 5°C
    15,66 A
  • Rated current 10°C
    15,22 A
  • Rated current 15°C
    14,78 A
  • Rated current at 20°C
    14,34 A
  • Rated current 25°C
    13,90 A
  • Rated current 30°C
    13 A
  • Rated current 35°C
    13,02 A
  • Rated current at 40°C
    12,58 A
  • Rated current at 50°C
    12 A
  • Rated current 55°C
    11,25 A
  • Rated current 60°C
    10,81 A
  • Correc­tion factor of rating current for 2 devices placed side by side
    0,95
  • Correc­tion factor of rating current for 3 devices placed side by side
    0,95
  • Correc­tion factor of rating current for 4 and 5 devices placed side by side
    0,90
  • Correc­tion factor of rating current for 6 devices placed side by side
    0,85
  • Min./max. threshold value of the AC thermal oper­a­tion
    1,13 - 1,45 A
Safety
  • Residual current type
    A
  • Ingress Protec­tion (IP) class
    IP20
Main elec­trical attrib­utes
  • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
    6 kA
Voltage
  • Rated insu­la­tion voltage Ui
    250 V
  • Rated impulse with­stand voltage Uimp
    4000 V
  • Max. oper­ating voltage
    253 V
  • Rated oper­a­tional voltage Ue
    240 - 240 V
  • Over­voltage category according to IEC 60947-1
    3
Power
  • Total power loss under IN
    3,74 W
Frequency
  • Frequency
    50 - 50 Hz
Use condi­tions
  • Max. Alti­tude
    2000 m
  • Class of energy limit­a­tion I²t
    3
  • Oper­ating temper­ature
    -20 - 70 °C
  • Stor­age/trans­port temper­ature
    -25 - 80 °C
Endur­ance
  • Elec­tric endur­ance in number of cycles
    8000
  • Number of mech­an­ical oper­a­tions
    20000
Connec­tion
  • Cross-sec­tion of input with screws, for flex­ible conductors
    1 - 10 mm²
  • Cross-sec­tion of input with screws, for massive conductors
    1 - 16 mm²
Install­a­tion, mounting
  • Type of top connec­tion for modular devices
    Screw terminal
  • Type of bottom connec­tion for modular devices
    Screw terminal
Capa­city
  • Number of modules
    1
Dimen­sions
  • Height
    92 mm
  • Width
    17,70 mm
  • Depth
    70 mm
Compat­ib­ility
  • Suit­able for DIN Rail
    Yes

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

RoHS conform Yes

Certifications and documents

REACH declaration ADC313T (english)
PDF
103,10 kB
RoHS declaration ADC313T (english)
PDF
103,84 kB

Downloads

  • Product image

    Image ADC313T  | Hager Australia

    Product Image ADC313T

  • Installation manual

    Image Disjoncteur Différentiel RCBO 10 to 32A  | Hager Australia

    Disjoncteur Différentiel RCBO 10 to 32A

    Installation manual International 2016-12-12

    PDF
    911,37 kB
  • Declaration of conformity

    Image Declaration  | Hager Australia

    Declaration

    Declaration of conformity International 2021-11-10

    PDF
    638,38 kB
    Image Declaration  | Hager Australia

    Declaration

    Declaration of conformity International 2018-12-12

    PDF
    102,64 kB
More documentation

Discover more of this product range

    5
  • 1
    ADA906T - RCBO 1P+N 6 kA C-6A 30mA A Class
    ADA906T
    RCBO 1P+N 6 kA C-6A 30mA A Class
  • 2
    ADA910T - RCBO 1P+N 6kA C-10A 30mA A Class
    ADA910T
    RCBO 1P+N 6kA C-10A 30mA A Class
  • 3
    ADA913T - RCBO 1P+N 6kA C-13A 30mA A Class
    ADA913T
    RCBO 1P+N 6kA C-13A 30mA A Class
  • 4
    ADA916T - RCBO 1P+N 6kA C-16A 30mA A Class
    ADA916T
    RCBO 1P+N 6kA C-16A 30mA A Class
  • 5
    ADA920T - RCBO 1P+N 6kA C-20A 30mA A Class
    ADA920T
    RCBO 1P+N 6kA C-20A 30mA A Class

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group