The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Main switchgear
    • Load break switch and fuse
    • Cylinder fuses and fuse elements
    • LF563G
    EAN-Nr.
    3250614062728
    Packaging
    10 Pieces
    • Cylinder fuses and fuse elements

    Cylindrical fuse-links for industrial applications 22x58mm gG 63A 690V AC 120kA LF563G

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Cylindrical fuse-links for industrial applications 22x58mm gG 63A 690V AC 120kA

    LF563G

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Common Accessories 1 products available

    Complete your system

    • Common Accessories
    • L14700

      Spare cartridge fuses box

      €0.00  / *

    Technical characteristics

    Fuse
    • Fuse char­ac­ter­istics
      gG
    • Fuse size
      22 x 58
    Elec­tric current
    • Rated current IN
      63 A
    • Rated breaking capa­city I1 at 500 V AC IEC 60269-2
      120 kA
    Power
    • Power dissip­a­tion at IN
      6,90 W
    Main elec­trical attrib­utes
    • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
      80 kA
    Voltage
    • Type voltage supply
      AC
    • Nominal voltage
      690 - 690 V
    Archi­tec­ture
    • Curve
      C

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Cylindrical fuse-links for industrial applications 10x38mm gG 2A 500V AC 120kA (English)
    PDF
    762,67 kB
    REACH declaration LF563G
    PDF
    Hager RoHS report LF563G
    PDF

    Downloads

    • Image LF563G  | Hager

      Product Image LF563G

    • Product datasheet

      Image Hager Product data sheet LF563G  | Hager

      Hager Product data sheet LF563G

      Cylindrical fuse-links for industrial applications 22x58mm gG 63A 690V AC 120kA

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      374,86 kB
      Image Deklaracja zgodności UE  | Hager

      Deklaracja zgodności UE

      Wkładki bezpiecznikowe cylindryczne gG i aM

      PDF
      291,82 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      LF316G - Cylindrical fuse-links for industrial applications 10x38mm gG 16A 500V AC 120kA
      LF316G
      Cylindrical fuse-links for industrial applications 10x38mm gG 16A 500V AC 120kA
    • 2
      LR701 - Fuse carrier 1P 125A 690V L58 2M
      LR701
      Fuse carrier 1P 125A 690V L58 2M
    • 3
      LS612 - Fuse carrier 1P+N 50A 690V L51 accessoriability 3M
      LS612
      Fuse carrier 1P+N 50A 690V L51 accessoriability 3M
    • 4
      LF590G - Cylindrical fuse-links for industrial applications 22x58mm gG 100A 500V AC 120kA
      LF590G
      Cylindrical fuse-links for industrial applications 22x58mm gG 100A 500V AC 120kA
    • 5
      LF310G - Cylindrical fuse-links for industrial applications 10x38mm gG 10A 500V AC 120kA
      LF310G
      Cylindrical fuse-links for industrial applications 10x38mm gG 10A 500V AC 120kA

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group