The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Main switchgear
    • Load break switch and fuse
    • Cylinder fuses and fuse elements
    • LS670
    EAN-Nr.
    3250614196706
    Packaging
    1 piece
    • Cylinder fuses and fuse elements

    Microswitch 1P for fuse carrier L51 LS670

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Microswitch 1P for fuse carrier L51

    LS670

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Archi­tec­ture
    • Number of poles
      1
    Dimen­sions
    • Height
      35 mm
    • Width
      35 mm
    • Depth
      20 mm
    Fuse
    • Fuse size
      14 x 51

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration LS670
    PDF
    Hager RoHS report LS670
    PDF

    Downloads

    • Image LS670  | Hager

      Product Image LS670

    • Product datasheet

      Image Hager Product data sheet LS670  | Hager

      Hager Product data sheet LS670

      Microswitch 1P for fuse carrier L51

      PDF
    • Installation manual

      Image Microrupteur LS 670 pour coupe-circuit  | Hager

      Microrupteur LS 670 pour coupe-circuit

      Installation manual en-GB, es-ES, fr-FR, el-GR, it-IT, pt-PT 2020-01-01

      PDF
      310,75 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-03-14

      PDF
      894,70 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      276,18 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      LR602 - Fuse carrier 2P 50A 690V L51 3M
      LR602
      Fuse carrier 2P 50A 690V L51 3M
    • 2
      LS601 - Fuse carrier 1P 50A 690V L51 accessoriability 1.5M
      LS601
      Fuse carrier 1P 50A 690V L51 accessoriability 1.5M
    • 3
      LF325G - Cylindrical fuse-links for industrial applications 10x38mm gG 25A 500V AC 120kA
      LF325G
      Cylindrical fuse-links for industrial applications 10x38mm gG 25A 500V AC 120kA
    • 4
      LSN531 - Fuse carrier 1P 32A 690V L38 signal light 1M
      LSN531
      Fuse carrier 1P 32A 690V L38 signal light 1M
    • 5
      LS612 - Fuse carrier 1P+N 50A 690V L51 accessoriability 3M
      LS612
      Fuse carrier 1P+N 50A 690V L51 accessoriability 3M

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group