The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Main switchgear
    • Load break switch and fuse
    • Cylinder fuses and fuse elements
    • LS612
    EAN-Nr.
    3250614196126
    Packaging
    1 piece
    • Cylinder fuses and fuse elements

    Fuse carrier 1P+N 50A 690V L51 accessoriability 3M LS612

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Fuse carrier 1P+N 50A 690V L51 accessoriability 3M

    LS612

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Cylindrical fuse 1 products available
    • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy 1 products available

    Complete your system

    • Cylindrical fuse
    • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy
    • LF402M

      Industrial fuse-links 14x51 aM 2A

      €0.00  / *
    • LS670

      Microswitch 1P for fuse carrier L51

      €0.00  / *

    Technical characteristics

    Dimen­sions
    • Height
      107 mm
    • Width
      52,50 mm
    • Depth
      93 mm
    Archi­tec­ture
    • Number of poles
      2
    • Type of pole
      1P+N
    Elec­tric current
    • Rated current IN
      50 A
    • Rated current of fuse cart­ridge
      2 A, 4 A, 6 A, 10 A, 12 A, 16 A, 20 A, 25 A, 32 A, 40 A, 50 A
    Capa­city
    • Number of modules
      3
    Internal use only
    • Number of half modules of 17,5 mm
      6
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 40 °C
    Install­a­tion, mounting
    • Nominal tight­ening torque
      3,5 - 3,5 Nm
    • Mounting on
      DIN rail
    Power
    • Power dissip­a­tion at IN
      8,30 W
    Voltage
    • Rated insu­la­tion voltage Ui
      690 V
    • Rated impulse with­stand voltage Uimp
      8 kV
    • Type voltage supply
      AC
    • Over­voltage category according to IEC 60947-1
      3
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Connec­tion
    • Cross-sec­tion of top and bottom terminal with screws, for flex­ible conductors
      16 - 16 mm²
    • Cross-sec­tion of top and bottom terminal with screws, for rigid conductors
      25 - 25 mm²
    Fuse
    • Fuse size
      14 x 51
    Cover, door
    • Inter­lock­able
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Fuse carrier 1P 125A L58 2M (English )
    PDF
    403,79 kB
    REACH declaration LS612
    PDF
    Hager RoHS report LS612
    PDF

    Downloads

    • Image LS612  | Hager

      Product Image LS612

    • Product datasheet

      Image Hager Product data sheet LS612  | Hager

      Hager Product data sheet LS612

      Fuse carrier 1P+N 50A 690V L51 accessoriability 3M

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-03-14

      PDF
      894,70 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      276,18 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      LR602 - Fuse carrier 2P 50A 690V L51 3M
      LR602
      Fuse carrier 2P 50A 690V L51 3M
    • 2
      LS601 - Fuse carrier 1P 50A 690V L51 accessoriability 1.5M
      LS601
      Fuse carrier 1P 50A 690V L51 accessoriability 1.5M
    • 3
      LF325G - Cylindrical fuse-links for industrial applications 10x38mm gG 25A 500V AC 120kA
      LF325G
      Cylindrical fuse-links for industrial applications 10x38mm gG 25A 500V AC 120kA
    • 4
      LSN531 - Fuse carrier 1P 32A 690V L38 signal light 1M
      LSN531
      Fuse carrier 1P 32A 690V L38 signal light 1M
    • 5
      LS670 - Microswitch 1P for fuse carrier L51
      LS670
      Microswitch 1P for fuse carrier L51

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group