The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Modular devices
    • Switching and signalling devices
    • Time switch analogue - digital
    • L14700
    EAN-Nr.
    3250610100615
    Packaging
    10 Pieces
    • Time switch analogue - digital
    • Fuse
    • See more

    Spare cartridge fuses box L14700

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Spare cartridge fuses box

    L14700

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Dimen­sions
    • Height
      45 mm
    • Width
      17,5 mm
    • Depth
      60 mm
    Mater­ials
    • Material
      Poly­amide (PA)
    • Colour
      Stone grey
    • RAL code
      7030
    Capa­city
    • Number of modules
      1
    Install­a­tion, mounting
    • Mounting on
      DIN rail

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration L14700
    PDF
    Hager RoHS report L14700
    PDF

    Downloads

    • Image L14700  | Hager

      Product Image L14700

    • Product datasheet

      Image Hager Product data sheet L14700  | Hager

      Hager Product data sheet L14700

      Spare cartridge fuses box

      PDF
    • Catalogue

      Image Technical Specifications SG  | Hager

      Technical Specifications SG

      Catalogue en-GB 2026-01-27

      PDF
      3,27 MB
    More documentation

    Discover our other products of this range

      5
    • 1
      LSN502 - Fuse carrier 2P 32A 690V L38 2M
      LSN502
      Fuse carrier 2P 32A 690V L38 2M
    • 2
      LR704 - Fuse carrier 3P+N 125A 690V L58 8M
      LR704
      Fuse carrier 3P+N 125A 690V L58 8M
    • 3
      LR601 - Fuse carrier 1P 50A 690V L51 1.5M
      LR601
      Fuse carrier 1P 50A 690V L51 1.5M
    • 4
      LR603 - Fuse carrier 3P 50A 690V L51 4.5M
      LR603
      Fuse carrier 3P 50A 690V L51 4.5M
    • 5
      LSN509 - Fuse carrier 1N 32A 690V L38 1M
      LSN509
      Fuse carrier 1N 32A 690V L38 1M

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group