The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Main switchgear
    • Load break switch and fuse
    • Cylinder fuses and fuse elements
    • LR604
    EAN-Nr.
    3250614186042
    Packaging
    2 Pieces
    • Fuse
    • Cylinder fuses and fuse elements
    • See more

    Fuse carrier 3P+N 50A 690V L51 6M LR604

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Fuse carrier 3P+N 50A 690V L51 6M

    LR604

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Dimen­sions
    • Height
      107 mm
    • Width
      105 mm
    • Depth
      93 mm
    Archi­tec­ture
    • Number of poles
      4
    • Type of pole
      3P+N
    Elec­tric current
    • Rated current IN
      50 A
    • Rated current of fuse cart­ridge
      16 A, 20 A, 25 A, 32 A, 40 A, 50 A, 63 A, 80 A, 100 A, 125 A
    Capa­city
    • Number of modules
      6
    Internal use only
    • Number of half modules of 17,5 mm
      12
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 40 °C
    Install­a­tion, mounting
    • Nominal tight­ening torque
      3,5 - 3,5 Nm
    • Mounting on
      DIN rail
    Power
    • Power dissip­a­tion at IN
      20,60 W
    Voltage
    • Rated insu­la­tion voltage Ui
      690 V
    • Rated impulse with­stand voltage Uimp
      8 kV
    • Type voltage supply
      AC
    • Over­voltage category according to IEC 60947-1
      3
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Connec­tion
    • Cross-sec­tion of top and bottom terminal with screws, for flex­ible conductors
      2,5 - 25 mm²
    • Cross-sec­tion of top and bottom terminal with screws, for rigid conductors
      2,5 - 35 mm²
    Fuse
    • Fuse size
      14 x 51
    Cover, door
    • Inter­lock­able
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Fuse carrier 1P 125A L58 2M (English )
    PDF
    403,79 kB
    REACH declaration LR604
    PDF
    Hager RoHS report LR604
    PDF

    Downloads

    • Image LR604  | Hager

      Product Image LR604

    • Product datasheet

      Image Hager Product data sheet LR604  | Hager

      Hager Product data sheet LR604

      Fuse carrier 3P+N 50A 690V L51 6M

      PDF
    • Catalogue

      Image Technical Specifications SG  | Hager

      Technical Specifications SG

      Catalogue en-GB 2026-01-27

      PDF
      3,27 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      276,18 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      LR603 - Fuse carrier 3P 50A 690V L51 4.5M
      LR603
      Fuse carrier 3P 50A 690V L51 4.5M
    • 2
      LF325G - Cylindrical fuse-links for industrial applications 10x38mm gG 25A 500V AC 120kA
      LF325G
      Cylindrical fuse-links for industrial applications 10x38mm gG 25A 500V AC 120kA
    • 3
      LSN531 - Fuse carrier 1P 32A 690V L38 signal light 1M
      LSN531
      Fuse carrier 1P 32A 690V L38 signal light 1M
    • 4
      LR602 - Fuse carrier 2P 50A 690V L51 3M
      LR602
      Fuse carrier 2P 50A 690V L51 3M
    • 5
      LS612 - Fuse carrier 1P+N 50A 690V L51 accessoriability 3M
      LS612
      Fuse carrier 1P+N 50A 690V L51 accessoriability 3M

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group