The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Main switchgear
    • Load break switch and fuse
    • Cylinder fuses and fuse elements
    • LSN504
    EAN-Nr.
    3250614120107
    Packaging
    3 Pieces
    • Fuse
    • Cylinder fuses and fuse elements
    • See more

    Fuse carrier 3P+N 32A 690V L38 4M LSN504

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Fuse carrier 3P+N 32A 690V L38 4M

    LSN504

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Dimen­sions
    • Height
      76,50 mm
    • Width
      70 mm
    • Depth
      76,90 mm
    Archi­tec­ture
    • Number of poles
      4
    • Type of pole
      3P+N
    Elec­tric current
    • Rated current IN
      32 A
    • Rated current of fuse cart­ridge
      0.2 A, 1 A, 2 A, 4 A, 6 A, 8 A, 10 A, 12 A, 16 A, 20 A, 25 A, 32 A
    Capa­city
    • Number of modules
      4
    Internal use only
    • Number of half modules of 17,5 mm
      8
    Use condi­tions
    • Oper­ating temper­ature
      -40 - 70 °C
    Install­a­tion, mounting
    • Nominal tight­ening torque
      2,20 - 2,20 Nm
    • Mounting on
      DIN rail
    Power
    • Power dissip­a­tion at IN
      3,50 W
    Voltage
    • Rated insu­la­tion voltage Ui
      1000 V
    • Rated impulse with­stand voltage Uimp
      6000 V
    • Type voltage supply
      AC/DC
    • Over­voltage category according to IEC 60947-1
      3
    Safety
    • Ingress Protec­tion (IP) class
      IP2X
    Connec­tion
    • Cross-sec­tion of input and output with screws, for flex­ible conductors
      1 - 16 mm²
    • Cross-sec­tion of input and output with screws, for massive conductors
      1 - 16 mm²
    Fuse
    • Fuse size
      10 x 38
    Cover, door
    • Inter­lock­able
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration LSN504
    PDF
    RoHS report LSN504
    PDF

    Downloads

    • Image LSN504  | Hager

      Product Image LSN504

    • Product datasheet

      Image Hager Product data sheet LSN504  | Hager

      Hager Product data sheet LSN504

      Fuse carrier 3P+N 32A 690V L38 4M

      PDF
    • Catalogue

      Image Technical Specifications SG  | Hager

      Technical Specifications SG

      Catalogue en-GB 2026-01-27

      PDF
      3,27 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      258,64 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      LF316G - Cylindrical fuse-links for industrial applications 10x38mm gG 16A 500V AC 120kA
      LF316G
      Cylindrical fuse-links for industrial applications 10x38mm gG 16A 500V AC 120kA
    • 2
      LR701 - Fuse carrier 1P 125A 690V L58 2M
      LR701
      Fuse carrier 1P 125A 690V L58 2M
    • 3
      LS612 - Fuse carrier 1P+N 50A 690V L51 accessoriability 3M
      LS612
      Fuse carrier 1P+N 50A 690V L51 accessoriability 3M
    • 4
      LF590G - Cylindrical fuse-links for industrial applications 22x58mm gG 100A 500V AC 120kA
      LF590G
      Cylindrical fuse-links for industrial applications 22x58mm gG 100A 500V AC 120kA
    • 5
      LF310G - Cylindrical fuse-links for industrial applications 10x38mm gG 10A 500V AC 120kA
      LF310G
      Cylindrical fuse-links for industrial applications 10x38mm gG 10A 500V AC 120kA

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group