Load Break Switch Disconnector h3 x160 3P 125A CTC HCA125Z
EAN-Nr.
3250613136390
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Under voltage coil 8 products available -
Auxiliaries contact block 4 products available -
Shunt release 5 products available -
Terminal cover 1 products available -
Handle for power circuit breaker 2 products available -
Connection Functions 1 products available
Complete your system
Technical characteristics
Electric current
-
Rated current125 A
Architecture
-
Number of poles3
-
Control/operation elementToggle
Connection
-
Cross-section rigid conductor4 - 95 mm²
-
Cross-section flexible conductor4 - 70 mm²
Voltage
-
Rated insulation voltage Ui690 V
-
Rated impulse withstand voltage Uimp8000 V
Frequency
-
Frequency50 - 60 Hz
Functions
-
Trip unitSwitch
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation