The store will not work correctly when cookies are disabled.
Location New-Zealand
  • Contact
Image Logo  | Hager New Zealand
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and Knowledge
    • Support
    • About Us
    Account
    • Home
    • Catalog
    • DIN rail-­mounted devices
    • Modular Circuit Protec­tion Devices and Accessories
    • Mini­ature Circuit Breakers (MCBs)
    • MSN210
    EAN
    3250614323980
    Packaging
    6
    • Mini­ature Circuit Breakers (MCBs)

    MCB 2P 6kA C-10A 2M MSN210

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    MCB 2P 6kA C-10A 2M

    MSN210

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

  • See more (7)
    • Locking inter­locking func­tions 1 products available
    • Mech­anic accessories for low-­voltage compon­ents 1 products available
    • Under voltage coil 1 products available
    • Shunt release 2 products available

    Compatible products

    • Suitable with 10 products available

    Complete your system

    • Locking inter­locking func­tions
    • Mech­anic accessories for low-­voltage compon­ents
    • Under voltage coil
    • Shunt release
    • Auxil­i­aries contact block
    • MZN175

      Padlockable locking kit for MCB, RCCB and RCBO

      €0.00  / *
    • LZ060

      Heat dissipation insert

      €0.00  / *
    • MZ206

      Under voltage release 230V AC

      €0.00  / *
    • MZ204

      Shunt trip 24-48V AC 12-48V DC

      €0.00  / *
    • MZ203

      Shunt trip 230-415V AC 110-130V DC

      €0.00  / *
    • MZ202

      Alarm contact 1C+1O 6A 240V AC

      €0.00  / *
    • MZ201

      Auxiliary contact 1C+1O 6A 240V AC

      €0.00  / *

    Suitable with

    • JVC2400S16TW

      160A TPN board, INVICTA, 24P Chassis, ISO-STD-GR

      €0.00  / *
    • JVC3600S16TW

      160A TPN board, INVICTA, 36P Chassis, ISO-STD-GR

      €0.00  / *
    • JVC4800S16TW

      250A TPN board, INVICTA, 48P Chassis , ISO-STD-GR

      €0.00  / *
    • JVC2400S25TW

      160A TPN board, INVICTA, 24P Chassis, ISO-STD-GR

      €0.00  / *
    • JVC3600S25TW

      250A TPN board, INVICTA, 36P Chassis, ISO-STD-GR

      €0.00  / *
    • JVC4800S25TW

      250A TPN board, INVICTA, 48P Chassis , ISO-STD-GR

      €0.00  / *
    • JVC6000S16TW

      160A TPN board, INVICTA, 60P Chassis , ISO-STD-GR

      €0.00  / *
    • JVC7200S16TW

      160A TPN board, INVICTA, 72P Chassis , ISO-STD-GR

      €0.00  / *
    • JVC6000S25TW

      250A TPN board, INVICTA, 60P Chassis , ISO-STD-GR

      €0.00  / *
    • JVC7200S25TW

      250A TPN board, INVICTA, 72P Chassis , ISO-STD-GR

      €0.00  / *

    Technical properties

    Elec­tric current
    • Rated current IN
      10 A
    • Rated short-­cir­cuit breaking capa­city Icn under 230 V AC according to IEC 60898-1
      6 kA
    • Rated current at -15°C
      12,86 A
    • Rated current at -10°C
      12,54 A
    • Rated current at -5°C
      12,22 A
    • Rated current at 0°C
      11,91 A
    • Rated current at 5°C
      11,59 A
    • Rated current at 10°C
      11,27 A
    • Rated current at 15°C
      10,95 A
    • Rated current at 20°C
      10,64 A
    • Rated current at 25°C
      10,32 A
    • Rated current at 30°C
      10 A
    • Rated current at 35°C
      9,75 A
    • Rated current at 40°C
      9,5 A
    • Rated current at 45°C
      9,25 A
    • Rated current at 50°C
      9 A
    • Rated current at 55°C
      8,75 A
    • Rated current at 60°C
      8,5 A
    • Rated current at 65°C
      8,25 A
    • Rated current at 70°C
      8 A
    • Rated short-­cir­cuit breaking capa­city Icn under 400 V AC according to IEC 60898-1
      6 kA
    Archi­tec­ture
    • Type of pole
      2P
    • Curve
      C
    Capa­city
    • Number of modules
      2
    Main elec­trical attrib­utes
    • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
      6 kA
    Install­a­tion, mounting
    • Nominal tight­ening torque top terminal
      2,80 - 2,80 Nm
    • Nominal tight­ening torque down terminal
      2,80 - 2,80 Nm
    • Nominal tight­ening torque
      2,80 - 2,80 Nm
    • Type of bottom connec­tion for modular devices
      bicon­nect
    • Type of top connec­tion for modular devices
      Screw terminal
    • 360° mounting posi­tion possible
      Yes
    Voltage
    • Rated oper­a­tional voltage Ue
      415 - 415 V
    • Type voltage supply
      AC
    • Rated insu­la­tion voltage Ui
      500 V
    • Rated impulse with­stand voltage Uimp
      4000 V
    Frequency
    • Frequency
      50 - 60 Hz
    Connec­tion
    • Cross-sec­tion of top and bottom terminal with screws, for rigid conductors
      1 - 35 mm²
    • Cross-sec­tion of top and bottom terminal with screws, for flex­ible conductors
      1 - 25 mm²
    • Cross-sec­tion of top terminal with screws, for flex­ible conductors
      1 - 25 mm²
    • Cross-sec­tion of top terminal with screws, for rigid conductors
      1 - 35 mm²
    • Cross-sec­tion flex­ible conductor
      1 - 25 mm²
    • Cross-sec­tion rigid conductor
      1 - 35 mm²
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Grid distance
      35 mm
    Use condi­tions
    • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
      2
    • Class of energy limit­a­tion I²t
      3
    • Air humidity protec­tion
      For all climates
    • Oper­ating temper­ature
      -25 - 70 °C
    Power
    • Power dissip­a­tion at IN
      3,1 W
    Connectivity
    • Top connec­tion align­ment for modular devices
      Aligned terminal
    • Down connec­tion align­ment for modular devices
      Aligned terminal
    • Type of connec­tion
      Screw terminal
    Dimen­sions
    • Height
      83 mm
    • Width
      35 mm
    • Depth
      70 mm
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      4000

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration MSN210
    PDF
    RoHS report MSN210
    PDF

    Downloads

    • Product image

      Image MSN210  | Hager New Zealand

      Product Image MSN210

    • Product datasheet

      Image Hager Product data sheet MSN210  | Hager New Zealand

      Hager Product data sheet MSN210

      MCB 2P 6kA C-10A 2M

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-15  | Hager New Zealand

      Declaration of conformity en-US 2026-07-15

      PDF
      258,27 kB
      Image UKCA Declaration of Conformity  | Hager New Zealand

      UKCA Declaration of Conformity

      Declaration of conformity en-GB 2025-11-13

      PDF
      813,16 kB
    More documentation

    Discover more of this product range

      5
    • 1
      NT206C - MCB 2P 10kA C-6A 2M
      NT206C
      MCB 2P 10kA C-6A 2M
    • 2
      NT204C - MCB 2P 10kA C-4A 2M
      NT204C
      MCB 2P 10kA C-4A 2M
    • 3
      NT232C - MCB 2P 10kA C-32A 2M
      NT232C
      MCB 2P 10kA C-32A 2M
    • 4
      NT150C - MCB 1P 10kA C-50A 1M
      NT150C
      MCB 1P 10kA C-50A 1M
    • 5
      NT140C - MCB 1P 10kA C-40A 1M
      NT140C
      MCB 1P 10kA C-40A 1M

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Contact Us

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © 2021 Ha­ger Group