Complete your system
Optional accessories
-
Rocker switch 44 products available -
Sound system for domestic switching devices 1 products available -
Insert for communication technology 1 products available -
Push-switch button 14 products available
Compatible products
-
Referenced by 14 products available
Complete your system
Referenced by
Technical characteristics
Capacity
-
Number of gangs3
Materials
-
ColourWhite
-
Surface finishGlossy
-
MaterialPolycarbonate (PC)
-
Contains recycled material (% of total plastic weight)0
-
TreatmentUntreated
Dimensions
-
Height8 mm
-
Width86 mm
-
Depth8 mm
Accessories
-
Has labelling fieldNo
Installation, mounting
-
Mounting onMounting plate
-
Mounting-/Connection PositionFront
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK02
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WGDCH4
4G multi-gang frame
PDF -
Catalogue
Hager- Dream catalogue MY
Catalogue en-GB 2025-12-05
PDF31,50 MB -
Declaration of conformity
BOC_CE_CERT_Tube_IRL_3321_FR_EN_08112022
Declaration of conformity en-GB 2022-12-30
PDF117,42 kB
More documentation