The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Dream
    • dream - hotel applic­a­tion
    • WGDHBD
    EAN-Nr.
    3250617288460
    Packaging
    10 Pieces
    • dream - hotel applic­a­tion

    4A dnd&mur indicator w/bell switch WGDHBD

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    4A dnd&mur indicator w/bell switch

    WGDHBD

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Mater­ials
    • Colour
      White
    • Surface finish
      Glossy
    • Material
      Polycar­bonate (PC)
    • Trans­parent
      No
    Dimen­sions
    • Height
      86 mm
    • Width
      86 mm
    • Depth
      55 mm
    • Built-in depth flush-­mounted boxes
      35 mm
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Connectivity
    • Type of connec­tion
      Screw terminal
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Related Systems
      shark

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    RoHS report WGDHBD
    PDF

    Downloads

    • Image WGDHBD  | Hager

      Product Image WGDHBD

    • Product datasheet

      Image Hager Product data sheet WGDHBD  | Hager

      Hager Product data sheet WGDHBD

      4A dnd&mur indicator w/bell switch

      PDF
    • Catalogue

      Image Hager- Dream catalogue MY  | Hager

      Hager- Dream catalogue MY

      Catalogue en-GB 2025-12-05

      PDF
      31,50 MB
    • Declaration of conformity

      Image 2022_EU_declaration_for_4A_DND_switches  | Hager

      2022_EU_declaration_for_4A_DND_switches

      Declaration of conformity en-GB 2022-12-29

      PDF
      432,64 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WGDHSL - sleeping light
      WGDHSL
      sleeping light
    • 2
      WGDHBDKB - 4A dnd&mur indicator w/bell switch;kb
      WGDHBDKB
      4A dnd&mur indicator w/bell switch;kb
    • 3
      WGDHKTRFIDKB - 16A key tag switch - rfid;kb
      WGDHKTRFIDKB
      16A key tag switch - rfid;kb
    • 4
      WGDHDCEG - 16AX DND&MUR SWITCH W/ LED (INDOOR), EG
      WGDHDCEG
      16AX DND&MUR SWITCH W/ LED (INDOOR), EG
    • 5
      WGDHBDNB - 4A dnd&mur indicator w/bell switch;nb
      WGDHBDNB
      4A dnd&mur indicator w/bell switch;nb

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group