The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Dream
    • dream - supple­mentary products
    • WGDBP1
    EAN-Nr.
    3250617292597
    Packaging
    16 Pieces
    • dream - supple­mentary products

    BLANK PLATE WGDBP1

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    BLANK PLATE

    WGDBP1

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Mater­ials
    • Colour
      White
    • Surface finish
      Glossy
    • Material
      Polycar­bonate (PC)
    • Treat­ment
      Untreated
    Dimen­sions
    • Height
      8 mm
    • Width
      86 mm
    • Depth
      8 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Impact resist­ance IK
      IK02
    Connectivity
    • Mounting type
      Screw mounting
    • With claw mounting
      No
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Complete install­a­tion with frame
    • Related Systems
      shark

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - 16AX 2G 1W SWITCH (English )
    PDF
    388,56 kB
    REACH declaration WGDBP1
    PDF
    RoHS report WGDBP1
    PDF

    Downloads

    • Image WGDBP1  | Hager

      Product Image WGDBP1

    • Product datasheet

      Image Hager Product data sheet WGDBP1  | Hager

      Hager Product data sheet WGDBP1

      blank plate

      PDF
    • Catalogue

      Image Hager- Dream catalogue MY  | Hager

      Hager- Dream catalogue MY

      Catalogue en-GB 2025-12-05

      PDF
      31,50 MB
    • Declaration of conformity

      Image BOC_CE_CERT_Tube_IRL_3321_FR_EN_08112022  | Hager

      BOC_CE_CERT_Tube_IRL_3321_FR_EN_08112022

      Declaration of conformity en-GB 2022-12-30

      PDF
      117,42 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WGDBP1IG - BLANK PLATE;IG
      WGDBP1IG
      BLANK PLATE;IG
    • 2
      WGDBP1KB - BLANK PLATE;KB
      WGDBP1KB
      BLANK PLATE;KB
    • 3
      WGDBP1EG - BLANK PLATE;EG
      WGDBP1EG
      BLANK PLATE;EG
    • 4
      WGDVE2EG - ACCOMMODATION PLATE (2 MODULES), EG
      WGDVE2EG
      ACCOMMODATION PLATE (2 MODULES), EG
    • 5
      WGDVE2IG - ACCOMMODATION PLATE (2 MODULES), IG
      WGDVE2IG
      ACCOMMODATION PLATE (2 MODULES), IG

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group