The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Dream
    • dream - sockets
    • WGDS113SUSBACNB
    EAN-Nr.
    13250610128074
    Packaging
    8 Pieces
    • dream - sockets

    13A SINGLE SWITCHED SOCKET WITH USB A + C 3.1A, NOBLE BRONZE WGDS113SUSBACNB

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    13A SINGLE SWITCHED SOCKET WITH USB A + C 3.1A, NOBLE BRONZE

    WGDS113SUSBACNB

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Rated current IN
      13 A
    • Related Systems
      shark

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration WGDS113SUSBACNB
    PDF
    RoHS report WGDS113SUSBACNB
    PDF

    Downloads

    • Image WGDS113SUSBACNB  | Hager

      Product Image WGDS113SUSBACNB

    • Product datasheet

      Image Hager Product data sheet WGDS113SUSBACNB  | Hager

      Hager Product data sheet WGDS113SUSBACNB

      13A SINGLE SWITCHED SOCKET WITH USB A + C 3.1A, NOBLE BRONZE

      PDF
    • Installation manual

      Image Installation manual en-GB 2025-08-01  | Hager

      Installation manual en-GB 2025-08-01

      PDF
      625,05 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WGDS213SN - 13A TWIN SWITCHED SOCKET W/ LED
      WGDS213SN
      13A TWIN SWITCHED SOCKET W/ LED
    • 2
      WGDS113S - 13A SINGLE SWITCHED SOCKET
      WGDS113S
      13A SINGLE SWITCHED SOCKET
    • 3
      WGDS113SUSBIG - 13A SINGLE SWITCHED SOCKET + USB, IG
      WGDS113SUSBIG
      13A SINGLE SWITCHED SOCKET + USB, IG
    • 4
      WGDS113SN - 13A SWITCHED SOCKET W/ LED
      WGDS113SN
      13A SWITCHED SOCKET W/ LED
    • 5
      WGDS113SDPNB - 13A SINGLE DP SWITCHED SOCKET, NB
      WGDS113SDPNB
      13A SINGLE DP SWITCHED SOCKET, NB

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group